Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VQZ215-5G1-Q |
VQZ215-5L1-Q |
VQZ215-5LO1-Q |
VQZ215-5M1-Q |
VQZ215-5YO1-Q |
VQZ215-5YZ1-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.73 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | Grommet lead wire 0.3 m | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
66.73 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire 0.3 m | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
65.10 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector without connector / L plug connector, without connector | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
66.71 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | M plug connector with lead wire 0.3 m / M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
64.27 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | DIN terminal without connector | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
75.27 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | DIN terminal (with light and surge voltage suppressor) | Non-locking, push type | - | CE compliant product | - | Standard type | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Configure
Basic Attributes
Pipe Port Type
Nominal Pipe Thread Size
Connection Tube Diameter
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Body size
Type of fitting thread part
Type
Application
Installation method
Features
Switching Type
Voltage
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
CE compliant
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes