5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100 / 200 / 300 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100 / 200 / 300 Series
SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VQZ225-5M1-01-Q
VQZ225-5YZ1-01-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Features Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body size Functions Type of fitting thread part

80.82 €

1 26 Days Single UseDirectStandard2-Position Normally Open24 V DC[Rc (R)] Rc1/80.38-Standard0.1 to 0.7InternalNot ProvidedM plug connector with lead wire 0.3 m / M plug connector with lead wire, lead wire length 300 mmNon-locking, push type-CE compliant product-Standard type-

89.39 €

1 26 Days Single UseDirectStandard2-Position Normally Open24 V DC[Rc (R)] Rc1/80.38-Standard0.1 to 0.7InternalNot ProvidedDIN terminal (with light and surge voltage suppressor)Non-locking, push type-CE compliant product-Standard type-

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Reset (Spring Return) Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360