Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VP342K-5D1-01FA |
VP342K-5DE1-01FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Valve specifications | Functions | Check valve specification | Related component type | Type | Safety limit switch type / wiring specifications | Valve Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.85 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard / Drip-Proof / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 1/8 | Direct Plumbing | Pilot Type Poppet | 0.8 | Soft Seal | 0.2 to 1 | Internal | Standard | DIN terminal with connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | - | High-pressure type (1.0 MPa) | - | - | - | - | - | ||
92.85 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard / Drip-Proof / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 1/8 | Direct Plumbing | Pilot Type Poppet | 0.8 | Soft Seal | 0.2 to 1 | Internal | Standard | DIN terminal with connector | Push-turn locking (manual-operation type) / Push-turn locking lever style | Without indicator light / surge voltage suppressor | No bracket | None | - | High-pressure type (1.0 MPa) | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Features
Number of Solenoids
Manual
Valve specifications
Check valve specification
Related component type
Type
Safety limit switch type / wiring specifications
Valve Type
Type
Type
Application
Number of Ports
Installation method
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Coil specifications
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes