3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter (Part Numbers - CAD Download)

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VP342K-5YD1-02FA-F

Part Number
VP342K-5YD1-02FA-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications Valve specifications Functions Check valve specification Related component type Type Safety limit switch type / wiring specifications Valve Type

95.60 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectStandard / Drip-Proof / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/4Direct PlumbingPilot Type Poppet1Soft Seal0.2 to 1InternalStandardDIN (EN175301-803) terminal with connectorPush-turn locking slotted styleWithout indicator light / surge voltage suppressorWith BracketNone-High-pressure type (1.0 MPa)-----

Loading...

  1. 1

This page is 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Starter, part number VP342K-5YD1-02FA-F.
You can find the detail information about specifications and dimensions on part number VP342K-5YD1-02FA-F.

Variation of this product

Part Number
VP342-1D1-02FA
VP342-1DO1-02FA
VP342-1DZ1-01FA
VP342K-5YE1-02FA-F
VP342K-5YO1-01FA
VP342K-5YO1-01FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications Valve specifications Functions Check valve specification Related component type Type Safety limit switch type / wiring specifications Valve Type

90.15 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)100 V ACG1/4Direct PlumbingPilot Type Poppet1Soft Seal0.2 to 0.7InternalStandardDIN terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNone-Standard type (0.7 MPa)-----

89.27 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)100 V ACG1/4Direct PlumbingPilot Type Poppet1Soft Seal0.2 to 0.7InternalStandardDIN terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNone-Standard type (0.7 MPa)-----

95.48 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)100 V ACG1/8Direct PlumbingPilot Type Poppet0.8Soft Seal0.2 to 0.7InternalStandardDIN terminal with connectorNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone-Standard type (0.7 MPa)-----

95.60 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/4Direct PlumbingPilot Type Poppet1Soft Seal0.2 to 1InternalStandardDIN (EN175301-803) terminal with connectorPush-turn locking lever style / Push-turn locking (manual-operation type)Without indicator light / surge voltage suppressorWith BracketNone-High-pressure type (1.0 MPa)-----

92.02 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Lubrication Free[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/8Direct PlumbingPilot Type Poppet0.8Soft Seal0.2 to 1InternalStandardDIN (EN175301-803) terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneVP300High-pressure type (1.0 MPa)None-StandardNone-

92.02 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCG1/8Direct PlumbingPilot Type Poppet0.8Soft Seal0.2 to 1InternalStandardDIN (EN175301-803) terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNone-High-pressure type (1.0 MPa)-----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360