3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Base Mounted, Starter (Part Numbers - CAD Download)

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Base Mounted, Starter
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VP344RK-5MOU1-01FA

Part Number
VP344RK-5MOU1-01FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Valve specifications Functions Check valve specification Throttle valve specification Piping connection port diameter Related component type Type of fitting thread part Type Safety limit switch type / wiring specifications Valve Type

100.03 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectStandard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/8Sub-Base PlumbingPilot Type Poppet-Soft Seal-0.1 to 1ExternalStandardM plug connector without connector / M plug connector, without connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)None-High-pressure type (1.0 MPa)--------

Loading...

  1. 1

This page is 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Base Mounted, Starter, part number VP344RK-5MOU1-01FA.
You can find the detail information about specifications and dimensions on part number VP344RK-5MOU1-01FA.

Variation of this product

Part Number
VP300-202-2N
VP300-217-1
VP300-224-1
VP344RK-5YOD1-A
VP344RK-5YORD1-02FA
VP344RK-BYOD1-02FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Valve specifications Functions Check valve specification Throttle valve specification Piping connection port diameter Related component type Type of fitting thread part Type Safety limit switch type / wiring specifications Valve Type

9.39 €

1 26 Days Related Components-------------------------1/4Sub-PlateNPT--VP344

0.52 €

1 26 Days Related Components--------------------------Gasket---VP344

0.40 €

1 Quote Related Components--------------------------Hex Socket Head Cap Screw---VP344

92.00 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DC--Sub-Base PlumbingPilot Type Poppet-Soft Seal-0.1 to 1ExternalStandardDIN (EN175301-803) terminal without connectorPush-turn locking slotted styleWithout indicator light / surge voltage suppressorNone-High-pressure type (1.0 MPa)--------

106.18 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCG1/4Sub-Base PlumbingPilot Type Poppet-Soft Seal-0.1 to 1ExternalStandardDIN (EN175301-803) terminal without connectorPush-turn locking slotted styleWith surge voltage suppressor (non-polar)None-High-pressure type (1.0 MPa)--------

100.85 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectDrip-Proof / Standard / Lubrication Free / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V ACG1/4Sub-Base PlumbingPilot Type Poppet-Soft Seal-0.1 to 1ExternalStandardDIN (EN175301-803) terminal without connectorPush-turn locking slotted styleWithout indicator light / surge voltage suppressorNone-High-pressure type (1.0 MPa)--------

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360