Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VP544RT-5DZ1-03A
Part Number
|
---|
VP544RT-5DZ1-03A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Valve specifications | Functions | Check valve specification | Throttle valve specification | Piping connection port diameter | Related component type | Type of fitting thread part | Type | Safety limit switch type / wiring specifications | Valve Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.29 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard / Drip-Proof / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | [Rc (R)] Rc | 3/8 | Sub-Base Plumbing | Pilot Type Poppet | - | Soft Seal | -0.1 to 0.7 | External | With energy saving circuit | DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | - | Standard type (0.7 MPa) | - | - | - | - | - | - | - | - |
Loading...
This page is 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Base Mounted, Starter, part number VP544RT-5DZ1-03A.
You can find the detail information about specifications and dimensions on part number VP544RT-5DZ1-03A.
Configure
Basic Attributes
Features
Number of Solenoids
Pipe Port Type
CV Value
Valve specifications
Check valve specification
Throttle valve specification
Piping connection port diameter
Related component type
Type of fitting thread part
Type
Safety limit switch type / wiring specifications
Valve Type
Type
Type
Application
Number of Ports
Installation method
Switching Type
Status at Power Off
Voltage
Nominal Pipe Thread Size
Plumbing
Driving Type
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Made to order specifications
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VP300-202-2N |
VP300-217-1 |
VP300-224-1 |
VP544RT-5MNZD1-03FA |
VP544RT-5MNZD1-A |
VP544RT-5YOS1-03FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Valve specifications | Functions | Check valve specification | Throttle valve specification | Piping connection port diameter | Related component type | Type of fitting thread part | Type | Safety limit switch type / wiring specifications | Valve Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.39 € | 1 | 26 Days | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/4 | Sub-Plate | NPT | - | - | VP344 | ||
0.52 € | 1 | 26 Days | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Gasket | - | - | - | VP344 | ||
0.40 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Hex Socket Head Cap Screw | - | - | - | VP344 | ||
120.29 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Drip-Proof / Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | Sub-Base Plumbing | Pilot Type Poppet | - | Soft Seal | -0.1 to 0.7 | External | With energy saving circuit | M plug connector without lead wire | Push-turn locking slotted style | With indicator light and surge voltage suppressor | None | - | Standard type (0.7 MPa) | - | - | - | - | - | - | - | - | ||
107.90 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Drip-Proof / Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Poppet | - | Soft Seal | -0.1 to 0.7 | External | With energy saving circuit | M plug connector without lead wire | Push-turn locking slotted style | With indicator light and surge voltage suppressor | None | - | Standard type (0.7 MPa) | - | - | - | - | - | - | - | - | ||
126.42 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Drip-Proof / Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | Sub-Base Plumbing | Pilot Type Poppet | - | Soft Seal | -0.1 to 0.7 | External | With energy saving circuit | DIN (EN175301-803) terminal without connector | Non-locking, push type | With surge voltage suppressor | None | - | Standard type (0.7 MPa) | - | - | - | - | - | - | - | - |