Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VG342-2DZ-06A-Q
Part Number
|
---|
VG342-2DZ-06A-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
297.81 € | 1 | 26 Days | Lubrication Free | 2-Position Normally Closed | 200 V AC | [Rc (R)] Rc | 3/4 | 9.8 | 02 to 0.9 | Internal | DIN terminal | With indicator light / surge voltage suppressor | CE compliant product | Standard type |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Number of Solenoids | Single | Status at Power Off | Self-Reset (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Poppet | Seal Type | Soft Seal |
This page is VG342, 3 Port Solenoid Valve, Pilot Poppet, part number VG342-2DZ-06A-Q.
You can find the detail information about specifications and dimensions on part number VG342-2DZ-06A-Q.
Configure
Basic Attributes
Pipe Port Type
Type
Features
Switching Type
Voltage
Nominal Pipe Thread Size
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Indicator light / Surge voltage suppressor
CE compliant
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VG342-1D-10A-Q |
VG342-1D-10B-Q |
VG342-1DZ-04A-Q |
VG342-3D-04A-Q |
VG342-3D-04FA-Q |
VG342-3D-04FB-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.15 € | 1 | 26 Days | Standard / Lubrication Free | 2-Position Normally Closed | 100 V AC | [Rc (R)] Rc | 1 | 11.4 | 02 to 0.9 | Internal | DIN terminal | None | Yes | Standard type | ||
292.15 € | 1 | 26 Days | Standard / Lubrication Free | 2-Position Normally Open | 100 V AC | [Rc (R)] Rc | 1 | 11.4 | 02 to 0.9 | Internal | DIN terminal | None | Yes | Standard type | ||
297.81 € | 1 | 26 Days | Standard / Lubrication Free | 2-Position Normally Closed | 100 V AC | [Rc (R)] Rc | 1/2 | 7 | 02 to 0.9 | Internal | DIN terminal | With indicator light / surge voltage suppressor | Yes | Standard type | ||
292.15 € | 1 | 26 Days | Lubrication Free | 2-Position Normally Closed | 110 V AC | [Rc (R)] Rc | 1/2 | 7 | 02 to 0.9 | Internal | DIN terminal | None | CE compliant product | Standard type | ||
292.15 € | 1 | 26 Days | Standard / Lubrication Free | 2-Position Normally Closed | 110 V AC | G | 1/2 | 7 | 02 to 0.9 | Internal | DIN terminal | None | Yes | Standard type | ||
292.15 € | 1 | 26 Days | Standard / Lubrication Free | 2-Position Normally Open | 110 V AC | G | 1/2 | 7 | 02 to 0.9 | Internal | DIN terminal | None | Yes | Standard type |