VG342, 3 Port Solenoid Valve, Pilot Poppet (Part Numbers - CAD Download)

VG342, 3 Port Solenoid Valve, Pilot Poppet
SMC Solenoid Valve.
[Features]
· Low power consumption.
· Can be used without lubrication.
· Possible to use in vacuum or low pressure environments.
· Possible to switch between NC, NO, or external pilot.
· Can be used as a selector or divider valve (external pilot).

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VG342-2DZ-06A-Q

Part Number
VG342-2DZ-06A-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Features Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size CV Value Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions

297.81 €

1 26 Days Lubrication Free2-Position Normally Closed200 V AC[Rc (R)] Rc3/49.802 to 0.9InternalDIN terminalWith indicator light / surge voltage suppressorCE compliant productStandard type

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Single Use Number of Ports 3-Port Valve
Installation method Direct Number of Solenoids Single Status at Power Off Self-Reset (Spring Return)
Plumbing Direct Plumbing Driving Type Pilot Type Poppet Seal Type Soft Seal

This page is VG342, 3 Port Solenoid Valve, Pilot Poppet, part number VG342-2DZ-06A-Q.
You can find the detail information about specifications and dimensions on part number VG342-2DZ-06A-Q.

Variation of this product

Part Number
VG342-1D-10A-Q
VG342-1D-10B-Q
VG342-1DZ-04A-Q
VG342-3D-04A-Q
VG342-3D-04FA-Q
VG342-3D-04FB-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Features Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size CV Value Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions

292.15 €

1 26 Days Standard / Lubrication Free2-Position Normally Closed100 V AC[Rc (R)] Rc111.402 to 0.9InternalDIN terminalNoneYesStandard type

292.15 €

1 26 Days Standard / Lubrication Free2-Position Normally Open100 V AC[Rc (R)] Rc111.402 to 0.9InternalDIN terminalNoneYesStandard type

297.81 €

1 26 Days Standard / Lubrication Free2-Position Normally Closed100 V AC[Rc (R)] Rc1/2702 to 0.9InternalDIN terminalWith indicator light / surge voltage suppressorYesStandard type

292.15 €

1 26 Days Lubrication Free2-Position Normally Closed110 V AC[Rc (R)] Rc1/2702 to 0.9InternalDIN terminalNoneCE compliant productStandard type

292.15 €

1 26 Days Standard / Lubrication Free2-Position Normally Closed110 V ACG1/2702 to 0.9InternalDIN terminalNoneYesStandard type

292.15 €

1 26 Days Standard / Lubrication Free2-Position Normally Open110 V ACG1/2702 to 0.9InternalDIN terminalNoneYesStandard type

Tech Support