Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V114A-5HB-M5
Part Number
|
---|
V114A-5HB-M5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.35 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | M | M5 | Linear Motion Spool | 0.016 | Soft Seal | 0 to 0.7 | - | - | Grommet lead wire length: 600 mm | Locking type, screwdriver operated | Without indicator light / surge voltage suppressor | Standard | Large flow capacity type |
Loading...
Plumbing | Sub-Base Plumbing |
---|
This page is 3 Port Solenoid Valve, Direct Operated, Tubber Seal, V100 Series, part number V114A-5HB-M5.
You can find the detail information about specifications and dimensions on part number V114A-5HB-M5.
Configure
Basic Attributes
Number of Solenoids
Manual Switch
Coil specifications
Type
Type
Application
Number of Ports
Installation method
Features
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Type
Applications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-V114T-5LNZB-M5 |
10-V114T-5LZ-M5 |
V114-3MZ |
V114A-5HR |
V114A-5HR-M5 |
V114A-5HU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.90 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | M | M5 | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.1W (With power saving circuit) | L plug connector (without lead wire) | Locking type, screwdriver operated | With indicator light and surge voltage suppressor | Clean specification | Standard Type | ||
40.45 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | M | M5 | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.1W (With power saving circuit) | L plug connector (with lead wire), lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | Clean specification | Standard Type | ||
25.00 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 110 V AC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | M plug connector with lead wire 0.3 m / M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | - | ||
29.03 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.016 | Soft Seal | 0 to 0.7 | - | - | Grommet lead wire length: 600 mm | Non-locking, push type | With surge voltage suppressor (non-polar type) | Standard | Large flow capacity type | ||
34.35 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | M | M5 | Linear Motion Spool | 0.016 | Soft Seal | 0 to 0.7 | - | - | Grommet lead wire length: 600 mm | Non-locking, push type | With surge voltage suppressor (non-polar type) | Standard | Large flow capacity type | ||
29.68 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.016 | Soft Seal | 0 to 0.7 | - | - | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Standard | Large flow capacity type |