Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V114-5GU |
V114-5HU |
V114-5LNU |
V114-5LOU |
V114-5LU |
V114-5MNU |
V114-5MOU |
V114-5MU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.66 € | 1 | 4 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - | ||
29.68 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | Grommet lead wire 0.6 m / Grommet / Lead wire length: 600 mm | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - | ||
25.00 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | L plug connector without lead wire | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - | ||
28.29 € | 1 | 4 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | L plug connector without connector / L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - | ||
28.98 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | L plug connector with lead wire 0.3 m / L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - | ||
28.35 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | M plug connector without lead wire | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - | ||
28.29 € | 1 | 4 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | M plug connector without connector / M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - | ||
28.98 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Linear Motion Spool | 0.008 | Soft Seal | 0 to 0.7 | - | 0.35 W | M plug connector with lead wire 0.3 m / M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | - |
Loading...
Plumbing | Sub-Base Plumbing |
---|
Configure
Basic Attributes
Features
Number of Solenoids
Pipe Port Type
Nominal Pipe Thread Size
Manual Switch
Lead wire electrical entry
Type
Applications
Type
Type
Application
Number of Ports
Installation method
Switching Type
Status at Power Off
Voltage
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Filter by CAD data type
Filter by standard shipping days
Optional Attributes