Compact Direct Operated 3 Port Solenoid Valve S070 Series (Part Numbers - CAD Download)

Compact Direct Operated 3 Port Solenoid Valve S070 Series
A 7‑mm width compact solenoid valve.
[Features]
· A 7‑mm width compact solenoid valve manifold.
· Valve unit weight: 5 g.
· Single unit specifications, base mounted type manifolds and body ported type manifolds are available.
· Manifold model number: SS073.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S070B-5BC-M5

Part Number
S070B-5BC-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Connection Tube Diameter Seal Type Manual Switch Lead wire electrical entry Body type Power consumption
(W)

57.34 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Pressure Differential Return)24 V DCMM5Sub-Base PlumbingLinear Motion Spool0.011-Soft SealNot ProvidedPlug lead with indicator light / surge voltage suppressor-0.35

Loading...

  1. 1

Basic information

Pressure Rating(MPa) 1.0

This page is Compact Direct Operated 3 Port Solenoid Valve S070 Series, part number S070B-5BC-M5.
You can find the detail information about specifications and dimensions on part number S070B-5BC-M5.

Variation of this product

Part Number
S070A-5CC
S070A-5CG
S070A-5DC
S070B-5BG
S070B-5BG-M3
S070B-5BG-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing Driving Type CV Value Connection Tube Diameter Seal Type Manual Switch Lead wire electrical entry Body type Power consumption
(W)

46.87 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseLow Vacuum Compatible / Standard / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DC--Sub-Base PlumbingLinear Motion Poppet0.016-Soft SealNot ProvidedWith plug lead, lamp and surge voltage suppressorBase piping type / clip stop0.5

40.74 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseLow Vacuum Compatible / Standard / Low Current[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DC--Sub-Base PlumbingLinear Motion Poppet0.016-Soft SealNot ProvidedGrommetBase piping type / clip stop0.5

46.87 €

1 4 Days -Unit for Manifold Mounting-Manifold Base----24 V DC----0.011---Plug lead with light/surge suppressorBase mounted with clips0.5

40.74 €

1 4 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Recovery (Pressure Differential Return)24 V DC--Sub-Base PlumbingLinear Motion Spool0.011-Soft SealNot ProvidedGrommet-0.35

51.21 €

1 26 Days Solenoid ValvesSingle Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Pressure Differential Return)24 V DCMM3Sub-Base PlumbingLinear Motion Spool0.011-Soft SealNot ProvidedGrommet-0.35

51.21 €

1 4 Days Solenoid ValvesSingle Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Pressure Differential Return)24 V DCMM5Sub-Base PlumbingLinear Motion Spool0.011-Soft SealNot ProvidedGrommet-0.35

Tech Support