Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S070B-5AG-M5
Part Number
|
---|
S070B-5AG-M5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Manual Switch | Lead wire electrical entry | Body type | Power consumption (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.21 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | M | M5 | Sub-Base Plumbing | Linear Motion Spool | 0.016 | - | Soft Seal | Not Provided | Grommet | - | 0.35 |
Loading...
Pressure Rating(MPa) | 1.0 |
---|
This page is Compact Direct Operated 3 Port Solenoid Valve S070 Series, part number S070B-5AG-M5.
You can find the detail information about specifications and dimensions on part number S070B-5AG-M5.
Configure
Basic Attributes
Number of Solenoids
Connection Tube Diameter
Body type
Type
Type
Application
Number of Ports
Installation method
Features
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
CV Value
Seal Type
Manual Switch
Lead wire electrical entry
Power consumption(W)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S070A-5CC |
S070A-5CG |
S070A-5DC |
S070B-5BC |
S070B-5BC-M3 |
S070B-5BC-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Seal Type | Manual Switch | Lead wire electrical entry | Body type | Power consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.87 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Low Vacuum Compatible / Standard / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Poppet | 0.016 | - | Soft Seal | Not Provided | With plug lead, lamp and surge voltage suppressor | Base piping type / clip stop | 0.5 | ||
40.74 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Low Vacuum Compatible / Standard / Low Current | [Single] Single | 2-Position Normally Closed | Self-Reset (Spring Return) | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Poppet | 0.016 | - | Soft Seal | Not Provided | Grommet | Base piping type / clip stop | 0.5 | ||
46.87 € | 1 | 4 Days | - | Unit for Manifold Mounting | - | Manifold Base | - | - | - | - | 24 V DC | - | - | - | - | 0.011 | - | - | - | Plug lead with light/surge suppressor | Base mounted with clips | 0.5 | ||
46.87 € | 1 | 4 Days | Solenoid Valves | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Spool | 0.011 | - | Soft Seal | Not Provided | Plug lead with indicator light / surge voltage suppressor | - | 0.35 | ||
57.34 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | M | M3 | Sub-Base Plumbing | Linear Motion Spool | 0.011 | - | Soft Seal | Not Provided | Plug lead with indicator light / surge voltage suppressor | - | 0.35 | ||
57.34 € | 1 | 26 Days | Solenoid Valves | Single Use | 3-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | M | M5 | Sub-Base Plumbing | Linear Motion Spool | 0.011 | - | Soft Seal | Not Provided | Plug lead with indicator light / surge voltage suppressor | - | 0.35 |