VQD1000, 4 Port Direct Poppet Valve (Part Numbers - CAD Download)

VQD1000, 4 Port Direct Poppet Valve
SMC Solenoid Valve.
[Features]
· Extraordinarily stable responsiveness at high speed
· Compact and lightweight (34 g) yet with a large flow capacity
· Can also be used for vacuum applications (-101.2 kPa)
· Compatible with clean environments
· Copper-free specifications

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VQD1151-5M-M5-Q

4‑Port Solenoid Valve, Direct Operated Poppet Type, VQD1000 Series Specifications

L plug connector type, base mounted type external appearance

L plug connector type, base mounted type external appearance

L plug connector type, body ported type external appearance

L plug connector type, body ported type external appearance

M plug connector type, base mounted type external appearance

M plug connector type, base mounted type external appearance

M plug connector type, body ported type external appearance

M plug connector type, body ported type external appearance

Standard specification

ItemType
Standard single typeLarge-flow single capacity typeLarge-flow latching type
Valve SpecificationsValve construction4-port direct operated poppet valve
Usable fluidsAir
Maximum operating pressure0.7 MPa
Minimum operating pressure / Vacuum specification0 MPa / -101.2 kPa
Response time*1ON: 4 ms ±1, OFF: 2 ms ±110 ms or less
Ambient and fluid temperature-10 to +50°C *2
LubricationNot required
Manual OperationNon-locking, push typeLocking type
Impact resistance / Vibration resistance*3150/30 m/s2
Mounting positionUnrestricted
EnclosureDust-proof
Weight34 g37 g
Electrical SpecificationsCoil rated voltageDC24 V, 12 V24 V DC
Allowable voltage fluctuation±10% of rated voltage
Coil insulation typeClass B or equivalent
Power consumptionDC2 W3.2 W (Power saving type), (inrush 3.2 W, holding 1.0 W)*42 W
Electrical entryL plug connector, M plug connector (with indicator light / surge voltage suppressor)

*1: Response time measured based on JIS B8419:2010. (Value during operation except immediately after left unused with coil temperature 20°C, pressure 0.5 MPa, rated voltage, with indicator light / surge voltage suppressor) Depending on the operating conditions, a response delay of approximately 1 ms may be experienced immediately following a period of disuse.
*2: Use dry air when operating at low temperatures and with no condensation.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: For information regarding inrush time, see the electrical waveform for the power-saving type shown under "Wiring Specifications" in the manufacturer's catalog.

Flow Rate Characteristics Table

Valve Model NumbersPort SizeFlow Rate Characteristics
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCv
Body PortedVQD1121-□L-M5
VQD1121-□M-M5
M5 × 0.80.220.160.050.190.310.05
VQD1121U-□L-M5
VQD1121U-□M-M5
VQD1121W-□L-M5
VQD1121W-□M-M5
0.270.240.070.280.280.07
Base Mounted
(with Sub-Plate)
VQD1151-□L-M5
VQD1151-□M-M5
0.220.100.050.220.310.06
VQD1151U-□L-M5
VQD1151U-□M-M5
VQD1151W-□L-M5
VQD1151W-□M-M5
VQD1251U-□L-M5
VQD1251U-□M-M5
VQD1251W-□L-M5
VQD1251W-□M-M5
0.270.250.070.270.280.07

Structure Drawing

Structure Drawing

Structure Drawing

NumberPart nameMaterialNote
1Solenoid coil assembly--
2Sub-plateAluminumVQD1000-S-M5 (base mounted type only)
3BodyZDC-
4Spool valveAluminum-
5PoppetHNBR-
6Guide ringResin-
7Return springStainless steel-
8Manual overrideAluminum-
9GasketHNBR-
10Round head combination screwSteel-

Component part (single type)

*Body unit cannot be dismantled.

Drawing / Body Ported Type

  • L plug connector type: VQD1121□-□L-M5
  • M plug connector type: VQD1121□-□M-M5

 

(Unit: mm)

 

L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing

L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing

Drawing / Base Mounted Type

  • L plug connector type: VQD1151□-□L-M5
  • M plug connector type: VQD1151□-□M-M5

 

(Unit: mm)

 

L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing

L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing

Drawing / Base Mounted Type

  • L plug connector type: VQD1251□-□L-M5
  • M plug connector type: VQD1251□-□M-M5

 

(Unit: mm)

 

L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing

L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing

  • *See the manufacturer's catalog for other specifications, etc.
Part Number
VQD1151-5M-M5-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Valve options Related component type Material

46.13 €

1 26 Days Solenoid ValvesSingle Use4-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCMM5-Sub-Base PlumbingLinear Motion Poppet0.05Soft Seal0 to 0.7InternalNot ProvidedPlug lead type: M plug connector, with indicator light / surge voltage suppressor with lead wire-CE compliant productStandard--

Loading...

  1. 1

This page is VQD1000, 4 Port Direct Poppet Valve, part number VQD1151-5M-M5-Q.
You can find the detail information about specifications and dimensions on part number VQD1151-5M-M5-Q.

Variation of this product

Part Number
VQD1121-5LO-M5-Q
VQD1121-5M-M5-Q
VQD1121-5MO-M5-Q
VQD1151-5M-Q
VQD1151-5MO-M5-Q
VQD1151-5MO-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Valve options Related component type Material

47.68 €

1 33 Days Solenoid ValvesSingle Use4-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCMM5-Direct PlumbingLinear Motion Poppet0.05Soft Seal0 to 0.7InternalNot ProvidedPlug lead type: L plug connector, with indicator light / surge voltage suppressor, without connector-CE compliant productStandard--

48.65 €

1 4 Days Solenoid ValvesSingle Use4-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCMM5-Direct PlumbingLinear Motion Poppet0.05Soft Seal0 to 0.7InternalNot ProvidedPlug lead type: M plug connector, with indicator light / surge voltage suppressor with lead wire-CE compliant productStandard--

47.68 €

1 4 Days Solenoid ValvesSingle Use4-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCMM5-Direct PlumbingLinear Motion Poppet0.05Soft Seal0 to 0.7InternalNot ProvidedPlug lead type: M plug connector, with indicator light / surge voltage suppressor, without connector-CE compliant productStandard--

40.52 €

1 Same day

Stock

Solenoid ValvesUnit for Manifold Mounting4-Port ValveManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Sub-Base PlumbingLinear Motion Poppet0.05Soft Seal0 to 0.7InternalNot ProvidedPlug lead type: M plug connector, with indicator light / surge voltage suppressor with lead wire-CE compliant productStandard--

45.03 €

1 4 Days Solenoid ValvesSingle Use4-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCMM5-Sub-Base PlumbingLinear Motion Poppet0.05Soft Seal0 to 0.7InternalNot ProvidedPlug lead type: M plug connector, with indicator light / surge voltage suppressor, without connector-CE compliant productStandard--

39.42 €

1 4 Days Solenoid ValvesUnit for Manifold Mounting4-Port ValveManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Sub-Base PlumbingLinear Motion Poppet0.05Soft Seal0 to 0.7InternalNot ProvidedPlug lead type: M plug connector, with indicator light / surge voltage suppressor, without connector-CE compliant productStandard--

Tech Support