Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VK332-1D-M5-Q
Part Number
|
---|
VK332-1D-M5-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.97 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | Internal | DIN terminal | None | None | CE compliant product | Standard product |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Seal Type | Soft Seal | Manual Switch | Not Provided |
This page is 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series, part number VK332-1D-M5-Q.
You can find the detail information about specifications and dimensions on part number VK332-1D-M5-Q.
Configure
Basic Attributes
Type
Application
Installation method
Features
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Valve options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VK332-1D-01F-Q |
VK332-1DO-01-Q |
VK332-1DO-M5-Q |
VK332-1DS-M5-F-Q |
VK332-1DZ-M5-F-Q |
VK332-1DZ-M5-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.97 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | G | 1/8 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | Internal | DIN terminal | None | None | CE compliant product | Standard product | ||
62.32 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | [Rc (R)] Rc | 1/8 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | Internal | DIN terminal without connector | None | None | CE compliant product | Standard product | ||
62.44 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | Internal | DIN terminal without connector | None | None | CE compliant product | Standard product | ||
71.85 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | Internal | DIN terminal | With surge voltage suppressor | With Bracket | CE compliant product | Standard product | ||
75.23 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | Internal | DIN terminal | With indicator light / surge voltage suppressor (type D only) | With Bracket | CE compliant product | Standard product | ||
73.47 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | M | M5 | Direct Plumbing | Linear Motion Poppet | 0.13 | 0 to 0.7 | Internal | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | Standard product |