Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VK3140Y-5DZ-Q
Part Number
|
---|
VK3140Y-5DZ-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.73 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | 24 V DC | - | - | Sub-Base Plumbing | - | Internal | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | For low wattage (2 V DC) |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Driving Type | Linear Motion Poppet | Seal Type | Soft Seal |
Manual Switch | Not Provided |
This page is VK3000, 5 Port Solenoid Valve, Direct Poppet, Rubber Seal, part number VK3140Y-5DZ-Q.
You can find the detail information about specifications and dimensions on part number VK3140Y-5DZ-Q.
Configure
Basic Attributes
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Type
Application
Installation method
Features
Switching Type
Voltage
Plumbing
Pilot Air Supply
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Valve options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VK3120-1DZ-01-Q |
VK3120-1DZ-01F-Q |
VK3120-2DZ-01-Q |
VK3120-2DZ-01F-Q |
VK3140Y-6DO-Q |
VK3140Y-6DZ-01F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.47 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 100 V AC | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.19 | Internal | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | Standard product | ||
86.47 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Exhaust | 100 V AC | G | 1/8 | Direct Plumbing | 0.19 | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | Standard product | ||
86.47 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 200 V AC | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.19 | Internal | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | Standard product | ||
86.47 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 200 V AC | G | 1/8 | Direct Plumbing | 0.19 | Internal | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | Standard product | ||
79.31 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | 12 V DC | - | - | Sub-Base Plumbing | - | Internal | DIN terminal without connector | None | None | CE compliant product | For low wattage (2 V DC) | ||
97.74 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Exhaust | 12 V DC | G | 1/8 | Sub-Base Plumbing | 0.11 | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | For low wattage (2 V DC) |