3‑Port Solenoid Valve Direct Operated Poppet Type VT317 Series (Part Numbers - CAD Download)

3‑Port Solenoid Valve Direct Operated Poppet Type VT317 Series
SMC Solenoid Valve.
[Features]
· Compact yet with a large valve capacity
· Suitable for use in vacuum applications
· 6 valve functions in 1 valve

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VT317-1DZ-02F-Q

Part Number
VT317-1DZ-02F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Features Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pilot Air Supply Indicator light / Surge voltage suppressor CE compliant Valve options

60.69 €

1 26 Days Single UseDirectStandard2-Position Normally Open100 V ACG1/4Direct Plumbing0.62InternalWith indicator light and surge voltage suppressorCE compliant productStandard type

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Reset (Spring Return) Driving Type Linear Motion Poppet Seal Type Soft Seal
Pressure Rating(MPa) 0 to 0.9 Manual Switch Not Provided Lead wire electrical entry DIN terminal

This page is 3‑Port Solenoid Valve Direct Operated Poppet Type VT317 Series, part number VT317-1DZ-02F-Q.
You can find the detail information about specifications and dimensions on part number VT317-1DZ-02F-Q.

Variation of this product

Part Number
VO317-2D-Q
VO317-2DZ-Q
VO317-3D-Q
VT317-3D-02-Q
VT317-3DZ-02-Q
VT317-3DZ-02F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Installation method Features Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pilot Air Supply Indicator light / Surge voltage suppressor CE compliant Valve options

55.31 €

1 26 Days Unit for Manifold MountingManifold BaseStandard2-Position Normally Open200 V AC--Sub-Base Plumbing0.47InternalNoneCE compliant productStandard type

60.69 €

1 26 Days Unit for Manifold MountingManifold BaseStandard2-Position Normally Open200 V AC--Sub-Base Plumbing0.47InternalWith indicator light and surge voltage suppressorCE compliant productStandard type

55.31 €

1 26 Days Unit for Manifold MountingManifold BaseStandard2-Position Normally Open110 V AC--Sub-Base Plumbing0.47InternalNoneCE compliant productStandard type

55.31 €

1 26 Days Single UseDirectStandard2-Position Normally Open110 V AC[Rc (R)] Rc1/4Direct Plumbing0.62InternalNoneCE compliant productStandard type

60.69 €

1 4 Days Single UseDirectStandard2-Position Normally Open110 V AC[Rc (R)] Rc1/4Direct Plumbing0.62InternalWith indicator light and surge voltage suppressorCE compliant productStandard type

60.69 €

1 26 Days Single UseDirectStandard2-Position Normally Open110 V ACG1/4Direct Plumbing0.62InternalWith indicator light and surge voltage suppressorCE compliant productStandard type

Tech Support