Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VT317V-3DZ-02-Q
Part Number
|
---|
VT317V-3DZ-02-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pilot Air Supply | Indicator light / Surge voltage suppressor | CE compliant | Valve options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.73 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 110 V AC | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Internal | With indicator light and surge voltage suppressor | CE compliant product | Vacuum specification |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Driving Type | Linear Motion Poppet | Seal Type | Soft Seal |
Pressure Rating(MPa) | 0 to 0.9 | Manual Switch | Not Provided | Lead wire electrical entry | DIN terminal |
This page is 3‑Port Solenoid Valve Direct Operated Poppet Type VT317 Series, part number VT317V-3DZ-02-Q.
You can find the detail information about specifications and dimensions on part number VT317V-3DZ-02-Q.
Configure
Basic Attributes
Pipe Port Type
Type
Application
Installation method
Features
Switching Type
Voltage
Nominal Pipe Thread Size
Plumbing
CV Value
Pilot Air Supply
Indicator light / Surge voltage suppressor
CE compliant
Valve options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VO317-2D-Q |
VO317-2DZ-Q |
VO317-3D-Q |
VT317V-4D-02F-Q |
VT317V-5D-02-Q |
VT317V-5D-02F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pilot Air Supply | Indicator light / Surge voltage suppressor | CE compliant | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.31 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | 200 V AC | - | - | Sub-Base Plumbing | 0.47 | Internal | None | CE compliant product | Standard type | ||
60.69 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | 200 V AC | - | - | Sub-Base Plumbing | 0.47 | Internal | With indicator light and surge voltage suppressor | CE compliant product | Standard type | ||
55.31 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | 110 V AC | - | - | Sub-Base Plumbing | 0.47 | Internal | None | CE compliant product | Standard type | ||
57.34 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | [Others] 2 positions universal | 220 V AC | G | 1/4 | Direct Plumbing | 0.62 | - | None | CE compliant product | Vacuum specification | ||
57.34 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 24 V DC | [Rc (R)] Rc | 1/4 | Direct Plumbing | 0.62 | Internal | None | CE compliant product | Vacuum specification | ||
57.34 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Open | 24 V DC | G | 1/4 | Direct Plumbing | 0.62 | Internal | None | CE compliant product | Vacuum specification |