• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

5-Port Air Operated Valve, SYA3000 / 5000 / 7000 Series (Part Numbers - CAD Download)

5-Port Air Operated Valve, SYA3000 / 5000 / 7000 Series
An air operated valve made by SMC.
[Features]
· Non plug-in type manifolds that are the same as for SY3000/5000/7000 series are available.

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYA5120-01-F2

Part Number
SYA5120-01-F2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Tube Diameter Bracket Valve type Pilot number Thread Type

56.32 €

1 26 Days Standard / No oil[Others] 2-Position Exhaust[Rc (R)] Rc1/8Pilot Type-With side bracketBody ported typeSingle-

Loading...

  1. 1

Basic information

Type Air Operating Type Applicable Fluid Air Operating Temperature Range(℃) -10::60

This page is 5-Port Air Operated Valve, SYA3000 / 5000 / 7000 Series, part number SYA5120-01-F2.
You can find the detail information about specifications and dimensions on part number SYA5120-01-F2.

Variation of this product

Part Number
SYA3120-C6
SYA3120-C6-F1
SYA3120-C6-F2
SYA5120-01F
SYA5120-01F-F1
SYA5120-01F-F2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Tube Diameter Bracket Valve type Pilot number Thread Type

64.97 €

1 33 Days No oil / Standard[Others] 2-Position ExhaustTube Connection-Pilot TypeØ6No bracketBody ported typeSingleRc

54.61 €

1 26 Days No oil / Standard[Others] 2-Position ExhaustTube Connection-Pilot TypeØ6With foot bracketBody ported typeSingleRc

54.61 €

1 26 Days No oil / Standard[Others] 2-Position ExhaustTube Connection-Pilot TypeØ6With side bracketBody ported typeSingleRc

51.44 €

1 Same day

Stock

No oil / Standard[Others] 2-Position ExhaustG1/8Pilot Type-No bracketBody ported typeSingle-

56.44 €

1 26 Days Standard[Others] 2-Position ExhaustG1/8--With foot bracketBody ported typeSingle-

54.98 €

1 26 Days No oil / Standard[Others] 2-Position ExhaustG1/8Pilot Type-With side bracketBody ported typeSingle-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360