Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYA5320-C4F
Part Number
|
---|
SYA5320-C4F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Tube Diameter | Bracket | Valve type | Pilot number | Thread Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.89 € | 1 | 4 Days | Standard / No oil | [Others] 3-Position Closed Center | Tube Connection | - | Pilot Type | Ø4 | No bracket | Body ported type | Double | G |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Temperature Range(℃) | -10::60 |
---|
This page is 5-Port Air Operated Valve, SYA3000 / 5000 / 7000 Series, part number SYA5320-C4F.
You can find the detail information about specifications and dimensions on part number SYA5320-C4F.
Configure
Basic Attributes
Operating Environment
Switching Type
Nominal Pipe Thread Size
Type
Connection Type
Driving Type
Tube Diameter
Bracket
Valve type
Pilot number
Thread Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYA3120-C6 |
SYA3120-C6-F1 |
SYA3120-C6-F2 |
SYA5320-C6 |
SYA5320-C6-F2 |
SYA5320-C8F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Tube Diameter | Bracket | Valve type | Pilot number | Thread Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.97 € | 1 | 33 Days | No oil / Standard | [Others] 2-Position Exhaust | Tube Connection | - | Pilot Type | Ø6 | No bracket | Body ported type | Single | Rc | ||
54.61 € | 1 | 26 Days | No oil / Standard | [Others] 2-Position Exhaust | Tube Connection | - | Pilot Type | Ø6 | With foot bracket | Body ported type | Single | Rc | ||
54.61 € | 1 | 26 Days | No oil / Standard | [Others] 2-Position Exhaust | Tube Connection | - | Pilot Type | Ø6 | With side bracket | Body ported type | Single | Rc | ||
82.89 € | 1 | 26 Days | No oil / Standard | [Others] 3-Position Closed Center | Tube Connection | - | Pilot Type | Ø6 | No bracket | Body ported type | - | Rc | ||
101.95 € | 1 | 26 Days | No oil / Standard | [Others] 3-Position Closed Center | Tube Connection | - | Pilot Type | Ø6 | With side bracket | Body ported type | - | Rc | ||
82.89 € | 1 | 4 Days | No oil / Standard | [Others] 3-Position Closed Center | Tube Connection | - | Pilot Type | Ø8 | No bracket | Body ported type | Double | G |