• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

5-Port Air Operated Valve, SYA3000 / 5000 / 7000 Series (Part Numbers - CAD Download)

5-Port Air Operated Valve, SYA3000 / 5000 / 7000 Series
An air operated valve made by SMC.
[Features]
· Non plug-in type manifolds that are the same as for SY3000/5000/7000 series are available.

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SYA5120-C8
SYA7120-C8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Tube Diameter Bracket Valve type Pilot number Thread Type

58.08 €

1 26 Days Standard / No oil[Others] 2-Position ExhaustTube Connection-Pilot TypeØ8No bracketBody ported typeSingleRc

84.90 €

1 26 Days Standard / No oil[Others] 2-Position ExhaustTube Connection-Pilot TypeØ8No bracketBody ported typeSingleRc

Loading...

  1. 1

Basic information

Type Air Operating Type Applicable Fluid Air Operating Temperature Range(℃) -10::60

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360