Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SYA3120-C4-F2 |
SYA5120-C4-F2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Tube Diameter | Bracket | Valve type | Pilot number | Thread Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.40 € | 1 | 26 Days | Standard / No oil | [Others] 2-Position Exhaust | Tube Connection | - | Pilot Type | Ø4 | With side bracket | Body ported type | Single | Rc | ||
60.68 € | 1 | 26 Days | Standard / No oil | [Others] 2-Position Exhaust | Tube Connection | - | Pilot Type | Ø4 | With side bracket | Body ported type | Single | Rc |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Temperature Range(℃) | -10::60 |
---|
Configure
Basic Attributes
Operating Environment
Switching Type
Nominal Pipe Thread Size
Type
Connection Type
Driving Type
Tube Diameter
Bracket
Valve type
Pilot number
Thread Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes