Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VFA3140-02 |
VFA5144-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Operating Temperature Range (℃) | Detailed type | Valve type | Pilot port thread type | Pilot number | Pilot port direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.16 € | 1 | 26 Days | [Others] 2-Position Exhaust | [Rc (R)] Rc | 1/4 | Pilot Type | - | - | Base mounted | Rc | Single | Upward | ||
85.44 € | 1 | 26 Days | [Others] 2-Position Exhaust | [Rc (R)] Rc | 1/4 | Pilot Type | - | - | Base mounted | Rc | Single | Upward |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard / No oil |
---|---|---|---|---|---|
Number of ports | 5 |
Configure
Basic Attributes
Switching Type
Connection Type
Detailed type
Type
Nominal Pipe Thread Size
Driving Type
Valve type
Pilot port thread type
Pilot number
Pilot port direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes