Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VEX3122-01F5DO1
Part Number
|
---|
VEX3122-01F5DO1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Features | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Driving Type | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body type | Option | Body size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.73 € | 1 | 26 Days | Solenoid Valves | Lubrication Free | Double | 3-Position Closed Center | 24 V DC | G | 1/8 | - | Pilot Type Spool | Standard | 0.2 to 0.7 | Internal | Non-Locking | DIN terminal (without connector) | Non-locking, push type | None | Pilot solenoid type | None | 12 |
Loading...
Application | Single Use | Number of Ports | 3-Port Valve | Installation method | Direct |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Plumbing | Direct Plumbing |
This page is 3-Port 3-Position Valve VEX3 Series (Air Operated / Pilot Solenoid), part number VEX3122-01F5DO1.
You can find the detail information about specifications and dimensions on part number VEX3122-01F5DO1.
Configure
Basic Attributes
Compatible Cylinder Diameter(Ø)
Type
Type
Features
Number of Solenoids
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Driving Type
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Body type
Option
Body size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VEX3120-02F1-F |
VEX3121-015DZ1 |
VEX3121-015LU1-F |
VEX3122-01F5DZ1-B |
VEX3122-01F5LOU1 |
VEX3122-025DZ1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Features | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Driving Type | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body type | Option | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.35 € | 1 | 26 Days | Master Valve | Lubrication Free | - | 3-Position Closed Center | - | G | 1/4 | 20 to 100 | Pilot Type Poppet | Standard | -0.1 to 1 | External | Non-Locking | - | - | - | Air operated type | With foot bracket | 12 | ||
215.94 € | 1 | 26 Days | Solenoid Valves | Lubrication Free | Double | 3-Position Closed Center | 24 V DC | [Rc (R)] Rc | 1/8 | - | Pilot Type Spool | Standard | -0.1 to 1 | External | Non-Locking | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot solenoid type | None | 12 | ||
190.97 € | 1 | 26 Days | Solenoid Valves | Lubrication Free | Double | 3-Position Closed Center | 24 V DC | [Rc (R)] Rc | 1/8 | - | Pilot Type Spool | Standard | -0.1 to 1 | External | Non-Locking | L plug connector with lead wire, wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Pilot solenoid type | With foot bracket | 12 | ||
218.06 € | 1 | 26 Days | Solenoid Valves | Standard / Lubrication Free | Double | 2-Position Normally Closed | 24 V DC | G | 1/8 | - | Pilot Type Spool | - | 0.2 to 0.7 | Internal | Non-Locking | DIN terminal with connector / DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot solenoid type | With bracket | 12 | ||
178.44 € | 1 | 26 Days | Solenoid Valves | Standard / Lubrication Free | Double | 2-Position Normally Closed | 24 V DC | G | 1/8 | - | Pilot Type Spool | - | 0.2 to 0.7 | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Pilot solenoid type | None | 12 | ||
215.94 € | 1 | 26 Days | Solenoid Valves | Standard / Lubrication Free | Double | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/4 | - | Pilot Type Spool | - | 0.2 to 0.7 | Internal | Non-Locking | DIN terminal with connector / DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot solenoid type | None | 12 |