3-Port 3-Position Valve VEX3 Series (Air Operated / Pilot Solenoid) (Part Numbers - CAD Download)

3-Port 3-Position Valve VEX3 Series (Air Operated / Pilot Solenoid)
An SMC 3-position valve with 3 manual operating methods added.
[Features]
· Intermediate stopping of cylinders with a maximum ø125 (diameter 125 mm) is possible.
· Power consumption: 1 W.
· Body ported type.
· Body type: Air-operated type S / pilot solenoid type.
· Thread type: Rc, G, NPT.
· Operating method: External pilot solenoid type / Internal pilot solenoid type.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VEX3320-031-F

Part Number
VEX3320-031-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Features Number of Solenoids Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Driving Type Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size

215.23 €

1 26 Days Master ValveStandard / Lubrication FreeDouble2-Position Normally Closed-[Rc (R)] Rc3/8-Pilot Type Poppet--0.1 to 1-Non-Locking-Non-locking, push typeNoneAir operated typeWith foot bracket32

Loading...

  1. 1

Basic information

Application Single Use Number of Ports 3-Port Valve Installation method Direct
Status at Power Off Self-Reset (Spring Return) Plumbing Direct Plumbing

This page is 3-Port 3-Position Valve VEX3 Series (Air Operated / Pilot Solenoid), part number VEX3320-031-F.
You can find the detail information about specifications and dimensions on part number VEX3320-031-F.

Variation of this product

Part Number
VEX3120-02F1-F
VEX3121-015DZ1
VEX3121-015LU1-F
VEX3320-03F1-F
VEX3320-041
VEX3320-04F1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Features Number of Solenoids Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Driving Type Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size

95.35 €

1 26 Days Master ValveLubrication Free-3-Position Closed Center-G1/420 to 100Pilot Type PoppetStandard-0.1 to 1ExternalNon-Locking---Air operated typeWith foot bracket12

215.94 €

1 26 Days Solenoid ValvesLubrication FreeDouble3-Position Closed Center24 V DC[Rc (R)] Rc1/8-Pilot Type SpoolStandard-0.1 to 1ExternalNon-LockingDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeNone12

190.97 €

1 26 Days Solenoid ValvesLubrication FreeDouble3-Position Closed Center24 V DC[Rc (R)] Rc1/8-Pilot Type SpoolStandard-0.1 to 1ExternalNon-LockingL plug connector with lead wire, wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Pilot solenoid typeWith foot bracket12

215.23 €

1 26 Days Master ValveLubrication FreeDouble3-Position Closed Center-G3/820 to 100Pilot Type PoppetStandard-0.1 to 1ExternalNon-Locking---Air operated typeWith foot bracket32

212.03 €

1 26 Days Master ValveStandard / Lubrication FreeDouble2-Position Normally Closed-[Rc (R)] Rc1/2-Pilot Type Poppet--0.1 to 1-Non-Locking-Non-locking, push typeNoneAir operated typeNone32

212.03 €

1 26 Days Master ValveStandard / Lubrication FreeDouble2-Position Normally Closed-G1/2-Pilot Type Poppet--0.1 to 1-Non-Locking-Non-locking, push typeNoneAir operated typeNone32

Tech Support