Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VEX3320-031-F
Part Number
|
---|
VEX3320-031-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Features | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Driving Type | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body type | Option | Body size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.23 € | 1 | 26 Days | Master Valve | Standard / Lubrication Free | Double | 2-Position Normally Closed | - | [Rc (R)] Rc | 3/8 | - | Pilot Type Poppet | - | -0.1 to 1 | - | Non-Locking | - | Non-locking, push type | None | Air operated type | With foot bracket | 32 |
Loading...
Application | Single Use | Number of Ports | 3-Port Valve | Installation method | Direct |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Plumbing | Direct Plumbing |
This page is 3-Port 3-Position Valve VEX3 Series (Air Operated / Pilot Solenoid), part number VEX3320-031-F.
You can find the detail information about specifications and dimensions on part number VEX3320-031-F.
Configure
Basic Attributes
Features
Voltage
Pipe Port Type
Compatible Cylinder Diameter(Ø)
Seal Type
Pilot Air Supply
Lead wire electrical entry
Type
Type
Number of Solenoids
Switching Type
Nominal Pipe Thread Size
Driving Type
Pressure Rating(MPa)
Manual Switch
Manual
Indicator light / Surge voltage suppressor
Body type
Option
Body size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VEX3120-02F1-F |
VEX3121-015DZ1 |
VEX3121-015LU1-F |
VEX3320-03F1-F |
VEX3320-041 |
VEX3320-04F1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Features | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Driving Type | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body type | Option | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.35 € | 1 | 26 Days | Master Valve | Lubrication Free | - | 3-Position Closed Center | - | G | 1/4 | 20 to 100 | Pilot Type Poppet | Standard | -0.1 to 1 | External | Non-Locking | - | - | - | Air operated type | With foot bracket | 12 | ||
215.94 € | 1 | 26 Days | Solenoid Valves | Lubrication Free | Double | 3-Position Closed Center | 24 V DC | [Rc (R)] Rc | 1/8 | - | Pilot Type Spool | Standard | -0.1 to 1 | External | Non-Locking | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot solenoid type | None | 12 | ||
190.97 € | 1 | 26 Days | Solenoid Valves | Lubrication Free | Double | 3-Position Closed Center | 24 V DC | [Rc (R)] Rc | 1/8 | - | Pilot Type Spool | Standard | -0.1 to 1 | External | Non-Locking | L plug connector with lead wire, wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Pilot solenoid type | With foot bracket | 12 | ||
215.23 € | 1 | 26 Days | Master Valve | Lubrication Free | Double | 3-Position Closed Center | - | G | 3/8 | 20 to 100 | Pilot Type Poppet | Standard | -0.1 to 1 | External | Non-Locking | - | - | - | Air operated type | With foot bracket | 32 | ||
212.03 € | 1 | 26 Days | Master Valve | Standard / Lubrication Free | Double | 2-Position Normally Closed | - | [Rc (R)] Rc | 1/2 | - | Pilot Type Poppet | - | -0.1 to 1 | - | Non-Locking | - | Non-locking, push type | None | Air operated type | None | 32 | ||
212.03 € | 1 | 26 Days | Master Valve | Standard / Lubrication Free | Double | 2-Position Normally Closed | - | G | 1/2 | - | Pilot Type Poppet | - | -0.1 to 1 | - | Non-Locking | - | Non-locking, push type | None | Air operated type | None | 32 |