Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VEX3220-01F
Part Number
|
---|
VEX3220-01F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Option | Body size | Handling Method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.26 € | 1 | 26 Days | Master Valve | Single Use | 3-Port Valve | Direct | Low Vacuum Compatible / Lubrication Free | 2-Position Normally Closed | - | - | G | 1/8 | 40 to 300 | Direct Plumbing | Pilot Type Spool | 0.86 | Standard | -0.1 to 1 | External | None | None | None | 22 | - |
Loading...
This page is VEX3, Power Valve, 3 Position Valve, part number VEX3220-01F.
You can find the detail information about specifications and dimensions on part number VEX3220-01F.
Configure
Basic Attributes
Features
Status at Power Off
Voltage
Handling Method
Type
Type
Application
Number of Ports
Installation method
Switching Type
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Option
Body size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VEX3120-02 |
VEX3120-02F |
VEX3220 |
VEX3220-02F |
VEX3220-1 |
VEX3221-02F5LOU1-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Option | Body size | Handling Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.16 € | 1 | 26 Days | Master Valve | Single Use | 3-Port Valve | Direct | Low Vacuum Compatible / Lubrication Free | 2-Position Normally Closed | - | - | [Rc (R)] Rc | 1/4 | 40 to 300 | Direct Plumbing | Pilot Type Spool | 0.89 | Standard | -0.1 to 1 | External | None | None | None | 12 | - | ||
93.16 € | 1 | 26 Days | Master Valve | Single Use | 3-Port Valve | Direct | Low Vacuum Compatible / Lubrication Free | 2-Position Normally Closed | - | - | G | 1/4 | 40 to 300 | Direct Plumbing | Pilot Type Spool | 0.89 | Standard | -0.1 to 1 | External | None | None | None | 12 | - | ||
93.10 € | 1 | 4 Days | Master Valve | Single Use | 3-Port Valve | Direct | Low Vacuum Compatible / Lubrication Free | 2-Position Normally Closed | - | - | [Rc (R)] Rc | 2 | 40 to 300 | Direct Plumbing | Pilot Type Spool | - | Standard | -0.1 to 1 | External | None | None | None | 22 | - | ||
109.26 € | 1 | 26 Days | Master Valve | Single Use | 3-Port Valve | Direct | Low Vacuum Compatible / Lubrication Free | 2-Position Normally Closed | - | - | G | 1/4 | 40 to 300 | Direct Plumbing | Pilot Type Spool | 0.99 | Standard | -0.1 to 1 | External | None | None | None | 22 | - | ||
93.15 € | 1 | 26 Days | Master Valve | Unit for Manifold Mounting | 3-Port Valve | Manifold Base | Low Vacuum Compatible / Lubrication Free | 3-Position Closed Center | Self-Reset (Spring Return) | 100 V AC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | -0.1 to 1 | External | None | None | None | 22 | Air Operated Type | ||
204.60 € | 1 | 26 Days | - | - | - | - | - | - | - | - | - | - | 100 or Less | - | - | - | - | - | - | - | - | - | - | External Pilot Solenoid Type |