Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQ21A1-6G-C8-L-Q
Part Number
|
---|
VQ21A1-6G-C8-L-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Voltage | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.68 € | 1 | 26 Days | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | 12 V DC | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | Grommet | None | With power saving circuit (with surge voltage suppressor) | - | Yes | L-type |
Loading...
Type | Solenoid Valves | Number of Ports | 2-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Switching Type | 2-Position Normally Closed | Status at Power Off | Self-Reset (Spring Return) | Pipe Port Type | One-Touch Plumbing |
Driving Type | Pilot Type Poppet | Seal Type | Soft Seal | Pilot Air Supply | Internal |
This page is VQ20 / 30, 2 Port Solenoid Valve, Pilot Operated, part number VQ21A1-6G-C8-L-Q.
You can find the detail information about specifications and dimensions on part number VQ21A1-6G-C8-L-Q.
Configure
Basic Attributes
Features
Made to order specifications
Type
Application
Installation method
Voltage
Plumbing
CV Value
Connection Tube Diameter
Pressure Rating(MPa)
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQ21A1-3YZ-C6-Q |
VQ21A1-3YZ-C8-F-Q |
VQ21A1-3YZB-C6-F-Q |
VQ21A1-6G-C8-Q |
VQ21A1-6GH-C6-F-X2-Q |
VQ21A1-6GZ-C6-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Voltage | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.56 € | 1 | 26 Days | Single Use | Direct | Drip-Proof / Standard / Lubrication Free | 110 V AC | Direct Plumbing | 0.33 | Ø6 | 0.1 to 0.6 | Not Provided | DIN terminal | None | With full-wave rectifier circuit (with indicator light / surge voltage suppressor) | - | Yes | None | ||
61.44 € | 1 | 26 Days | Single Use | Direct | Drip-Proof / Lubrication Free | 110 V AC | Direct Plumbing | 0.39 | Ø8 | 0.01 to 0.6 | Not Provided | DIN terminal | None | With full-wave rectifier circuit (with indicator light / surge voltage suppressor) | None | CE compliant product | With Bracket | ||
69.74 € | 1 | 26 Days | Single Use | Direct | Drip-Proof / Lubrication Free | 110 V AC | Direct Plumbing | 0.33 | Ø6 | 0.01 to 0.6 | Lock | DIN terminal | Locking type (tool required) | With full-wave rectifier circuit (with indicator light / surge voltage suppressor) | None | CE compliant product | With Bracket | ||
29.68 € | 1 | 4 Days | Single Use | Direct | Drip-Proof / Standard / Lubrication Free | 12 V DC | Direct Plumbing | 0.39 | Ø8 | 0.1 to 0.6 | Not Provided | Grommet | None | With power saving circuit (with surge voltage suppressor) | - | Yes | None | ||
37.73 € | 1 | 26 Days | Single Use | Direct | Drip-Proof / Standard / Lubrication Free | 12 V DC | Direct Plumbing | 0.33 | Ø6 | 0.1 to 0.6 | Not Provided | Grommet | None | Quick response type (power-saving, without indicator light / surge voltage suppressor) | Oil-free specification | Yes | With Bracket | ||
36.32 € | 1 | 26 Days | Single Use | Direct | Drip-Proof / Standard / Lubrication Free | 12 V DC | Direct Plumbing | 0.33 | Ø6 | 0.1 to 0.6 | Not Provided | Grommet | None | With power saving circuit (with indicator light / surge voltage suppressor) | - | Yes | None |