Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VQ21A1-5YO-C6-Q |
VQ21A1-5YO-C6-X2-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Voltage | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Body options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.95 € | 1 |
Same day
Stock | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | 24 V DC | Direct Plumbing | 0.33 | Ø6 | 0.1 to 0.6 | Not Provided | DIN terminal without connector | None | With power saving circuit (with surge voltage suppressor) | - | Yes | None | ||
37.53 € | 1 | 26 Days | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | 24 V DC | Direct Plumbing | 0.33 | Ø6 | 0.1 to 0.6 | Not Provided | DIN terminal without connector | None | With power saving circuit (with surge voltage suppressor) | Oil-free specification | Yes | None |
Loading...
Type | Solenoid Valves | Number of Ports | 2-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Switching Type | 2-Position Normally Closed | Status at Power Off | Self-Reset (Spring Return) | Pipe Port Type | One-Touch Plumbing |
Driving Type | Pilot Type Poppet | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Configure
Stock
Basic Attributes
Features
Made to order specifications
Type
Application
Installation method
Voltage
Plumbing
CV Value
Connection Tube Diameter
Pressure Rating(MPa)
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes