Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S0726S-6M-C4
Part Number
|
---|
S0726S-6M-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Functions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.95 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | 12 V DC | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | Pilot Type Spool | 0.18 | Ø4 | 0.2 to 0.7 | Internal | M plug connector with lead wire | - | EXH. port, silencer built-in type |
Loading...
Seal Type | Soft Seal |
---|
This page is 5-Port Solenoid Valve, Plug Lead Type, Base Mounted, Single Unit, S0700 Series, part number S0726S-6M-C4.
You can find the detail information about specifications and dimensions on part number S0726S-6M-C4.
Configure
Basic Attributes
Features
Nominal Pipe Thread Size
Indicator light / Surge voltage suppressor
Type
Type
Application
Number of Ports
Installation method
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Compatible Cylinder Diameter(Ø)
Plumbing
Driving Type
CV Value
Connection Tube Diameter
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S0712-5MO-C2 |
S0712-5MO-C4 |
S0712R-5M-C4 |
S0732-5M-N1 |
S0732-5MO-C4 |
S0735-5G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.98 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | Pilot Type Spool | 0.15 | Ø2 | 0.2 to 0.7 | Internal | M plug connector without lead wire | - | Standard Type | ||
55.98 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | Pilot Type Spool | 0.15 | Ø4 | 0.2 to 0.7 | Internal | M plug connector without lead wire | - | Standard Type | ||
63.94 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | Pilot Type Spool | 0.15 | Ø4 | 0.2 to 0.7 | External | M-type plug connector with 300 mm lead | - | External pilot | ||
87.56 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | Pilot Type Spool | 0.10 | Ø1/8 | 0.2 to 0.7 | Internal | M-type plug connector with 300 mm lead | - | Standard Type | ||
84.40 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | - | 50 or Less | Direct Plumbing | Pilot Type Spool | 0.10 | Ø4 | 0.2 to 0.7 | Internal | M plug connector without lead wire | - | Standard Type | ||
73.39 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 24 V DC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | 0.07 | - | 0.2 to 0.7 | Internal | Grommet | - | - |