Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SY124-5LNZ-Q |
SY124-5LOZ-Q |
SY124-5LZ-Q |
SY124-5MOZ-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body type | Piping specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.65 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Open | - | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | - | Yes | Standard | - | ||
39.65 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Open | - | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | Yes | Standard | - | ||
40.68 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Open | - | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Non-Locking | L plug connector with lead wire 0.3 m / L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | Yes | Standard | - | ||
39.69 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Open | - | 24 V DC | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Internal | Non-Locking | M plug connector without connector / M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | Yes | Standard | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 0.7 |
Configure
Basic Attributes
Features
Status at Power Off
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Lead wire electrical entry
Bracket
Piping specifications
Type
Application
Installation method
Switching Type
Voltage
Plumbing
Driving Type
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
CE compliant
Body type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes