Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SY113-5GZ-M3-Q |
SY113-5HZ-M3-Q |
SY113-5LNZ-M3-Q |
SY113-5LOZ-M3-Q |
SY113-5LZ-M3-Q |
SY113-5MNZ-M3-Q |
SY113-5MOZ-M3-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body type | Piping specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.82 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | - | 24 V DC | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire 0.3 m | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Standard | For manifold | ||
44.89 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | - | 24 V DC | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | Grommet lead wire 0.6 m | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Standard | For manifold | ||
42.87 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | - | 24 V DC | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Standard | For manifold | ||
42.87 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | - | 24 V DC | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Standard | For manifold | ||
43.92 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | - | 24 V DC | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | L plug connector with lead wire 0.3 m / L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Standard | For manifold | ||
42.87 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | - | 24 V DC | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | M plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Standard | For manifold | ||
42.89 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Low Vacuum Compatible / Lubrication Free / No Copper, fluoropolymer Type Material / Low Current | 2-Position Normally Closed | - | 24 V DC | M | M3 | Direct Plumbing | Pilot Type Spool | 0.008 | Internal | Non-Locking | M plug connector without connector / M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Standard | For manifold |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Seal Type | Soft Seal | Pressure Rating(MPa) | 0 to 0.7 |
Configure
Basic Attributes
Features
Status at Power Off
Lead wire electrical entry
Type
Application
Installation method
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
CV Value
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Body type
Piping specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes