3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series (Part Numbers - CAD Download)

3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series

Click on this image to zoom in.

Click on this image to zoom in.

SMC Solenoid Valve.
[Features]
· A direct operated poppet type 3-port solenoid valve
· Supports various valve functions in 1 valve
· Low-concentration ozone-measure product
· Interchangeable

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VT307-5DO1-01F-Q

Part Number
VT307-5DO1-01F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Features Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Body options

39.06 €

1 4 Days Single UseDirectStandard / Ozone Compatible / Lubrication Free / Low Current2-Position Normally Closed-24 V DCG1/8Direct Plumbing0.180 to 0.7InternalDIN terminal without connectorNoneNoneYesStandard type

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Driving Type Linear Motion Poppet Seal Type Soft Seal Manual Switch Non-Locking

This page is 3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series, part number VT307-5DO1-01F-Q.
You can find the detail information about specifications and dimensions on part number VT307-5DO1-01F-Q.

Variation of this product

Part Number
VO307-3D1-Q
VO307-3DO1-Q
VO307-3DZ1-Q
VT307-5DO1-01N-Q
VT307-5DO1-02-Q
VT307-5DO1-02F-F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Installation method Features Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket CE compliant Body options

39.05 €

1 26 Days Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally Closed-110 V AC--Sub-Base Plumbing-0 to 0.7InternalDIN terminal with connectorNoneNoneYesStandard type

39.05 €

1 4 Days Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally Closed-110 V AC--Sub-Base Plumbing-0 to 0.7InternalDIN terminal without connectorNoneNoneYesStandard type

41.95 €

1 4 Days Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally Closed-110 V AC--Sub-Base Plumbing-0 to 0.7InternalDIN terminal with connectorWith indicator light and surge voltage suppressorNoneYesStandard type

39.05 €

1 26 Days Single UseDirectStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally Closed-24 V DCNPT1/8Direct Plumbing0.180 to 0.7InternalDIN terminal without connectorNoneNoneYesStandard type

39.05 €

1 26 Days Single UseDirectStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally Closed-24 V DC[Rc (R)] Rc1/4Direct Plumbing0.190 to 0.7InternalDIN terminal without connectorNoneNoneYesStandard type

40.61 €

1 26 Days Single UseDirectStandard / Lubrication Free / Ozone Compatible / Low Current2-Position Normally Closed-24 V DCG1/4Direct Plumbing0.190 to 0.7InternalDIN terminal without connectorNoneWith bracketYesStandard type

Tech Support