Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VT307V-5DZ1-02F-F-Q
Part Number
|
---|
VT307V-5DZ1-02F-F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.58 € | 1 | 26 Days | Single Use | Direct | Standard / Ozone Compatible / Lubrication Free / Low Current | 2-Position Normally Closed | - | 24 V DC | G | 1/4 | Direct Plumbing | 0.19 | 0 to 0.7 | Internal | DIN terminal with connector | With indicator light and surge voltage suppressor | With bracket | Yes | Vacuum specification |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Driving Type | Linear Motion Poppet | Seal Type | Soft Seal | Manual Switch | Non-Locking |
This page is 3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series, part number VT307V-5DZ1-02F-F-Q.
You can find the detail information about specifications and dimensions on part number VT307V-5DZ1-02F-F-Q.
Configure
Basic Attributes
Features
Status at Power Off
Type
Application
Installation method
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VO307-3D1-Q |
VO307-3DO1-Q |
VO307-3DZ1-Q |
VT307V-5DZ1-02F-Q |
VT307V-6DO1-01-Q |
VT307V-6DO1-01F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.05 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Ozone Compatible / Low Current | 2-Position Normally Closed | - | 110 V AC | - | - | Sub-Base Plumbing | - | 0 to 0.7 | Internal | DIN terminal with connector | None | None | Yes | Standard type | ||
39.05 € | 1 | 4 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Ozone Compatible / Low Current | 2-Position Normally Closed | - | 110 V AC | - | - | Sub-Base Plumbing | - | 0 to 0.7 | Internal | DIN terminal without connector | None | None | Yes | Standard type | ||
41.95 € | 1 | 4 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Ozone Compatible / Low Current | 2-Position Normally Closed | - | 110 V AC | - | - | Sub-Base Plumbing | - | 0 to 0.7 | Internal | DIN terminal with connector | With indicator light and surge voltage suppressor | None | Yes | Standard type | ||
44.02 € | 1 | 4 Days | Single Use | Direct | Standard / Lubrication Free / Ozone Compatible / Low Current | 2-Position Normally Closed | - | 24 V DC | G | 1/4 | Direct Plumbing | 0.19 | 0 to 0.7 | Internal | DIN terminal with connector | With indicator light and surge voltage suppressor | None | Yes | Vacuum specification | ||
41.06 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free / Ozone Compatible / Low Current | 2-Position Normally Closed | - | 12 V DC | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.18 | 0 to 0.7 | Internal | DIN terminal without connector | None | None | Yes | Vacuum specification | ||
41.06 € | 1 | 4 Days | Single Use | Direct | Standard / Lubrication Free / Ozone Compatible / Low Current | 2-Position Normally Closed | - | 12 V DC | G | 1/8 | Direct Plumbing | 0.18 | 0 to 0.7 | Internal | DIN terminal without connector | None | None | Yes | Vacuum specification |