Cap Neodymium Magnet, Round Type (Part Numbers)

Cap Neodymium Magnet, Round Type

Product Details:

Manufacturer part number: G60

Brand: MAGFINE

Price: 85.61

Delivery time: 10 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G60

Part Number
G60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.61 €

1 10 Days

Loading...

  1. 1

Basic information

Shape Round Attraction Froce (Range)(N) 100.1 or More Magnet Type (Material) Neodymium Magnet

This page is Cap Neodymium Magnet, Round Type, part number G60.
You can find the detail information about specifications and dimensions on part number G60.

Tech Support