Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VP544-5YZ1-03-M-X538
Part Number
|
---|
VP544-5YZ1-03-M-X538 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching Type | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pilot Air Supply | Lead wire electrical entry | Functions | Switch specifications | Check valve specification | Throttle valve specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
443.55 € | 1 | 26 Days | [Others] Other | [Rc (R)] Rc | 3/8 | Sub-Base Plumbing | 1.3 | Internal | DIN (EN175301-803) terminal | Dual residual pressure release valve | M12 connector (Made by OMRON) | Without check valve | Variable throttle |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Features | Standard / Drip-Proof / Lubrication Free | Number of Solenoids | Single |
Status at Power Off | Self-Reset (Spring Return) | Voltage | 24 V DC | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0.25 to 0.7 | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
This page is 3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type), part number VP544-5YZ1-03-M-X538.
You can find the detail information about specifications and dimensions on part number VP544-5YZ1-03-M-X538.
Configure
Basic Attributes
Switching Type
Pipe Port Type
Type
Nominal Pipe Thread Size
Plumbing
CV Value
Pilot Air Supply
Lead wire electrical entry
Functions
Switch specifications
Check valve specification
Throttle valve specification
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VP542-5DZ1-03N-M-X536 |
VP542-5YZ1-03F-M-X536 |
VP542-5YZ1-03F-S1-X536 |
VP544-5YZ1-03-M-X555 |
VP544-5YZ1-03F-M-X538 |
VP544-5YZ1-03F-M-X555 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching Type | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pilot Air Supply | Lead wire electrical entry | Functions | Switch specifications | Check valve specification | Throttle valve specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190.24 € | 1 | 28 Days | 2-Position Normally Closed | NPT | 3/8 | Direct Plumbing | 2.2 | Internal | DIN terminal | Residual pressure release valve | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
190.24 € | 1 | 4 Days | 2-Position Normally Closed | G | 3/8 | Direct Plumbing | 2.2 | Internal | DIN (EN175301-803) terminal | Residual pressure release valve | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
385.44 € | 1 | 26 Days | 2-Position Normally Closed | G | 3/8 | Direct Plumbing | 2.2 | Internal | DIN (EN175301-803) terminal | Residual pressure release valve | M12 connector (Made by Rockwell Automation) | Without check valve | Variable throttle | ||
495.52 € | 1 | 26 Days | [Others] Other | [Rc (R)] Rc | 3/8 | Sub-Base Plumbing | 1.1 | Internal | DIN (EN175301-803) terminal | Dual residual pressure release valve with soft start-up function | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
443.55 € | 1 | 3 Days | [Others] Other | G | 3/8 | Sub-Base Plumbing | 1.3 | Internal | DIN (EN175301-803) terminal | Dual residual pressure release valve | M12 connector (Made by OMRON) | Without check valve | Variable throttle | ||
495.52 € | 1 | 95 Days | [Others] Other | G | 3/8 | Sub-Base Plumbing | 1.1 | Internal | DIN (EN175301-803) terminal | Dual residual pressure release valve with soft start-up function | M12 connector (Made by OMRON) | Without check valve | Variable throttle |