3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) (Part Numbers - CAD Download)

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type)
  • Economy
Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VP542R-5DZ1-03-M-X536

Part Number
VP542R-5DZ1-03-M-X536
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching Type Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pilot Air Supply Lead wire electrical entry Functions Switch specifications Check valve specification Throttle valve specification

190.08 €

1 26 Days 2-Position Normally Closed[Rc (R)] Rc3/8Direct Plumbing2.2ExternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Single Use Number of Ports 3-Port Valve
Installation method Direct Features Standard / Drip-Proof / Lubrication Free Number of Solenoids Single
Status at Power Off Self-Reset (Spring Return) Voltage 24 V DC Driving Type Pilot Type Spool
Seal Type Soft Seal Pressure Rating(MPa) 0.25 to 0.7 Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor

This page is 3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type), part number VP542R-5DZ1-03-M-X536.
You can find the detail information about specifications and dimensions on part number VP542R-5DZ1-03-M-X536.

Variation of this product

Part Number
VP542-5DZ1-03N-M-X536
VP542-5YZ1-03F-M-X536
VP542-5YZ1-03F-S1-X536
VP542R-5DZ1-03-MA-X536
VP542R-5DZ1-03F-M-X536
VP542R-5DZ1-03N-M-X536
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Switching Type Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pilot Air Supply Lead wire electrical entry Functions Switch specifications Check valve specification Throttle valve specification

190.24 €

1 28 Days 2-Position Normally ClosedNPT3/8Direct Plumbing2.2InternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

190.24 €

1 4 Days 2-Position Normally ClosedG3/8Direct Plumbing2.2InternalDIN (EN175301-803) terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

385.44 €

1 26 Days 2-Position Normally ClosedG3/8Direct Plumbing2.2InternalDIN (EN175301-803) terminalResidual pressure release valveM12 connector (Made by Rockwell Automation)Without check valveVariable throttle

132.48 €

1 26 Days 2-Position Normally Closed[Rc (R)] Rc3/8Direct Plumbing2.2ExternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Applicable tube outer diameter ø6Variable throttle

190.24 €

1 Same day

Stock

2-Position Normally ClosedG3/8Direct Plumbing2.2ExternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

190.24 €

1 28 Days 2-Position Normally ClosedNPT3/8Direct Plumbing2.2ExternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

Tech Support