Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZK2A10R5CL-08-BK
Ejector external appearance
With pressure sensor
Lead wire with connector for switch with energy-saving function
With high noise reduction silencer
With vacuum pressure switch
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | Valve Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | Needle Assembly | Brass | If not electroless nickel plated brass, resin, steel and NBR are also used |
3 | Ejector Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
4 | Ejector Assembly | Resin | If not resin, NBR is used |
5 | Filter Case Assembly | Resin | Case body: polycarbonate |
Number | Part Name | Note |
---|---|---|
6 | Valve Assembly | - |
7 | Connector Assembly | Solenoid valve connector 3-wire (for double), 2-wire (for single) |
8 | One-Touch Fitting Assembly | Standard supply (PV) port: ø6 mm and ø1/4" |
9 | Sound-Absorbing Material | 10 pieces per set |
10 | Vacuum Port Adapter Assembly | With one-touch fitting and filter element (case material: polycarbonate) |
11 | Filter Element | Nominal filtration rating: 30 μm, 10 pieces per set |
12 | Check Valve | For replacement or additions to prevent manifold exhaust interference, 10 pieces per set |
13 | Vacuum Pressure Switch Assembly | With 2 screws, 1 gasket |
14 | Lead Wire with Connector | - |
15 | Pressure Sensor Assembly | With 2 screws, 1 gasket |
16 | High Noise Reduction Silencer Case Assembly | With sound-absorbing material (part no.: ZK2-SE4-6-A) |
With high noise reduction silencer exhaust
With port exhaust
(Unit: mm)
ZK2(A, B, G)□(K, R)□NL2-□ dimensional drawing
(Unit: mm)
ZK2(A, B, G)□J□NL2-□ dimensional drawing
PV Port Type | B | ||
---|---|---|---|
Metric Size | 06 | ø6 mm | 9.7 |
Inch Size | 07 | ø1/4" | 12.3 |
V Port Type | A | C | ||
---|---|---|---|---|
Metric Size | 06 | ø6 mm | 8.25 | 4 |
08 | ø8 mm | 11.4 | 6 | |
Inch Size | 07 | ø1/4" | 10.8 | 4.76 |
09 | ø5/16" | 11.4 | 6 |
Exploded view of manifold
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | End Plate D Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | End Plate U Assembly | Resin | If not electroless nickel plated brass, resin, steel and NBR are also used |
Number | Part Name | Note |
---|---|---|
3 | Tension Bolt Assembly | 2 pieces per set |
4 | Port Plug Assembly | Plug for changing PV port to single side supply specification. (Common for both metric and inches) |
5 | Port Plug Assembly | Plug for changing PS and PD ports to single side supply specifications. (Common for both metric and inches) |
6 | One-Touch Fitting Assembly | Metric size: ø8 mm, Inch size: ø5/16" |
7 | Sound-Absorbing Material | 2 pieces per set, Material: non-woven fabric (silencer cover not included) |
8 | DIN Rail | For the recommended length for each manifold station, refer to the drawing. |
9 | Connector Housing Assembly | Even number of stations only (if a connector for odd numbers is required, specify the connector number required plus 1 station) |
Part Number
|
---|
ZK2A10R5CL-08-BK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Air Consumption Flow Rate (l/min) | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Electrical entry | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Accessories | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
325.02 € | 1 | Quote | Silencers / Filter / Valves For Vacuum Generation / Reverse Check Valve (Vacuum Retention) / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | 40 | Ø8 | Single-Action Coupling | Ø6 | Single Item | 44 | 1.0mm | Silencer exhaust | - | Supply valve (self-holding / release valve linked) / release valve (N.C.) | L-type plug connector | Digital pressure switch for vacuum | PNP 2 outputs (0 to −101 kPa) | With unit selection function | Lead wire with connector | With 1 bracket for single unit (mounting screws attached) | With lead wire for sensors | Screwdriver operation type | - |
Loading...
Type | Unit | Ultimate Vacuum(kPa) | -91 | Vacuum Port Connecting Port Shape | Single-Action Coupling |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.3::0.6 | Operating Temperature Range(°C) | -5::50 | Rated voltage | 24 V DC |
Light/surge voltage suppressor | Yes | Manual | Non-locking type |
This page is ZK2, Vacuum Unit, Ejector System with Valve, part number ZK2A10R5CL-08-BK.
You can find the detail information about specifications and dimensions on part number ZK2A10R5CL-08-BK.
Configure
Basic Attributes
Additional Function
Exhaust port
Options
Type
Air Consumption Flow Rate(l/min)
Vacuum Port One-Touch Fitting Size
Air Supply Port Connecting Port Shape
Air Supply Port One-Touch Fitting Size
Application
Suction Flow(l/min)
Nozzle Diameter
Exhaust specifications
Combination of supply valve and release valve
Electrical entry
Vacuum pressure sensor
Output specifications
Unit specifications
Lead wire specifications
Accessories
Vacuum switch electrical entry
Vacuum break flow adjusting needle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZK2A10K5RW-06-K |
ZK2A10K5TL-08 |
ZK2A10R5ALA-06 |
ZK2A10R5NL2A-06 |
ZK2A15K5NL2-08 |
ZK2A15R5CL-06-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Air Consumption Flow Rate (l/min) | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Electrical entry | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Accessories | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
343.23 € | 1 | Quote | Vacuum Destructive Valve / With LED Display, Pressure Switch for Vacuum / Reverse Check Valve (Vacuum Retention) / Filter / Valves For Vacuum Generation / Silencers | 40 | Ø6 | Single-Action Coupling | Ø6 | Single Item | 44 | 1.0mm | Silencer exhaust | - | Supply valve (N.C.) / release valve (N.C.) | L-type plug connector | Digital pressure switch for vacuum with energy-saving function | PNP 1 output (-100 to 100 kPa) | With unit selection function | With dedicated lead wire for switch with energy-saving function | No | With dedicated lead wire for switch with energy-saving function | Screwdriver operation type | - | ||
261.15 € | 1 | 4 Days | Vacuum Destructive Valve / Reverse Check Valve (Vacuum Retention) / Filter / Valves For Vacuum Generation / Silencers | 40 | Ø8 | Single-Action Coupling | Ø6 | Single Item | 44 | 1.0mm | Silencer exhaust | - | Supply valve (N.C.) / release valve (N.C.) | L-type plug connector | Pressure sensor | Analog output 1 to 5 V (-100 to 100 kPa) | - | Lead wire with connector | No | With lead wire for pressure switches | No | - | ||
311.73 € | 1 | 26 Days | Vacuum Destructive Valve / With LED Display, Pressure Switch for Vacuum / Reverse Check Valve (Vacuum Retention) / Filter / Valves For Vacuum Generation / Silencers | 40 | Ø6 | Single-Action Coupling | Ø6 | Single Item | 44 | 1.0mm | Silencer exhaust | - | Supply valve (self-holding / release valve linked) / release valve (N.C.) | L-type plug connector | Digital pressure switch for vacuum | NPN 2 outputs (0 to −101 kPa) | With unit selection function | Lead wire with connector | No | With lead wire for sensors | No | - | ||
194.00 € | 1 | 26 Days | Vacuum Destructive Valve / Reverse Check Valve (Vacuum Retention) / Filter / Valves For Vacuum Generation / Silencers | 40 | Ø6 | Single-Action Coupling | Ø6 | Single Item | 44 | 1.0mm | Silencer exhaust | - | Supply valve (self-holding / release valve linked) / release valve (N.C.) | L-type plug connector | No | Without pressure switch/sensor | - | Lead wire with connector | No | Without pressure switch/sensor | No | - | ||
194.00 € | 1 | 39 Days | Vacuum Destructive Valve / Reverse Check Valve (Vacuum Retention) / Filter / Valves For Vacuum Generation / Silencers | 90 | Ø8 | Single-Action Coupling | Ø6 | Single Item | 67 | 1.5mm | Silencer exhaust | - | Supply valve (N.C.) / release valve (N.C.) | L-type plug connector | No | Without pressure switch/sensor | - | Lead wire with connector | No | Without pressure switch/sensor | No | - | ||
315.05 € | 1 | Quote | Vacuum Destructive Valve / With LED Display, Pressure Switch for Vacuum / Reverse Check Valve (Vacuum Retention) / Filter / Valves For Vacuum Generation / Silencers | 90 | Ø6 | Single-Action Coupling | Ø6 | Single Item | 67 | 1.5mm | Silencer exhaust | - | Supply valve (self-holding / release valve linked) / release valve (N.C.) | L-type plug connector | Digital pressure switch for vacuum | PNP 2 outputs (0 to −101 kPa) | With unit selection function | Lead wire with connector | With 1 bracket for single unit (mounting screws attached) | With lead wire for sensors | No | - |