Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZX1101-K35MZ-E55C
Part Number
|
---|
ZX1101-K35MZ-E55C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Air Consumption Flow Rate (l/min) | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
346.90 € | 1 | 26 Days | Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | 46 | Single Item | 22 | 1.0mm | With silencer | Supply valve (N.O.) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 0.6 m) | No | - |
Loading...
Type | Unit | Ultimate Vacuum(kPa) | -84 | Vacuum Port Connecting Port Shape | M5 |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | M5 | Operating Temperature Range(°C) | 5::50 |
This page is Vacuum Unit, Ejector System, ZX Series, part number ZX1101-K35MZ-E55C.
You can find the detail information about specifications and dimensions on part number ZX1101-K35MZ-E55C.
Configure
Basic Attributes
Additional Function
CE-marked
Type
Air Consumption Flow Rate(l/min)
Application
Suction Flow(l/min)
Nozzle Diameter
Exhaust specifications
Combination of supply valve and release valve
Rated voltage
Electrical entry
Light/surge voltage suppressor
Manual
Output specifications
Lead wire specifications
Accessories
Vacuum switch type
Vacuum switch electrical entry
Vacuum break flow adjusting needle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZX1051-K15H-E-Q |
ZX1051-K15LZ-EC-Q |
ZX1051-K15LZ-ECL-Q |
ZX1102-J15LOZ-Q |
ZX1102-K15L-EL-Q |
ZX1102-K15LOZ-E55CL-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Air Consumption Flow Rate (l/min) | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309.61 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation / Silencers | 13 | Single Item | 5 | 0.5mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | No | Non-locking push type | NPN specifications | Lead wire length: 0.6 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 0.6 m) | No | CE-marked | ||
311.66 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation / Silencers | 13 | Single Item | 5 | 0.5mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 0.6 m) | No | CE-marked | ||
314.94 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation / Silencers | 13 | Single Item | 5 | 0.5mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 3 m) | No | CE-marked | ||
150.89 € | 1 | 26 Days | Vacuum Destruction Support / Valves For Vacuum Generation | 46 | Single Item | 22 | 1.0mm | Port exhaust Rc1/8 | Supply valve (N.C.) / without release valve | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | - | No connector | Bracket A | No | - | No | CE-marked | ||
316.48 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | 46 | Single Item | 22 | 1.0mm | Port exhaust Rc1/8 | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | No | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 3 m) | No | CE-marked | ||
335.06 € | 1 | 4 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | 46 | Single Item | 22 | 1.0mm | Port exhaust Rc1/8 | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP specifications | No connector | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 3 m) | No | CE-marked |