Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZX1071-K15LZ-EL-Q
Part Number
|
---|
ZX1071-K15LZ-EL-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Air Consumption Flow Rate (l/min) | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.92 € | 1 | 26 Days | Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | 23 | Single Item | 10 | 0.7mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 3 m) | No | CE-marked |
Loading...
Type | Unit | Ultimate Vacuum(kPa) | -84 | Vacuum Port Connecting Port Shape | M5 |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | M5 | Operating Temperature Range(°C) | 5::50 |
This page is Vacuum Unit, Ejector System, ZX Series, part number ZX1071-K15LZ-EL-Q.
You can find the detail information about specifications and dimensions on part number ZX1071-K15LZ-EL-Q.
Configure
Basic Attributes
Additional Function
Type
Air Consumption Flow Rate(l/min)
Application
Suction Flow(l/min)
Nozzle Diameter
Exhaust specifications
Combination of supply valve and release valve
Rated voltage
Electrical entry
Light/surge voltage suppressor
Manual
Output specifications
Lead wire specifications
Accessories
Vacuum switch type
Vacuum switch electrical entry
Vacuum break flow adjusting needle
CE-marked
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZX1051-K15H-E-Q |
ZX1051-K15LZ-EC-Q |
ZX1051-K15LZ-ECL-Q |
ZX1071-K15LZ-Q |
ZX1071-K35LZ-ECN-Q |
ZX1072-K15L-EL-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Air Consumption Flow Rate (l/min) | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | CE-marked |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309.61 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation / Silencers | 13 | Single Item | 5 | 0.5mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | Grommet type | No | Non-locking push type | NPN specifications | Lead wire length: 0.6 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 0.6 m) | No | CE-marked | ||
311.66 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation / Silencers | 13 | Single Item | 5 | 0.5mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 0.6 m) | No | CE-marked | ||
314.94 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation / Silencers | 13 | Single Item | 5 | 0.5mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 3 m) | No | CE-marked | ||
188.23 € | 1 | 26 Days | Vacuum Destructive Valve / Valves For Vacuum Generation / Silencers | 23 | Single Item | 10 | 0.7mm | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | - | Lead wire length 0.3 m | Bracket A | No | - | No | CE-marked | ||
351.45 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation / Silencers | 23 | Single Item | 10 | 0.7mm | With silencer | Supply valve (N.O.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (connector without lead wire) | No | CE-marked | ||
316.48 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | 23 | Single Item | 10 | 0.7mm | Port exhaust Rc1/8 | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | No | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Bracket A | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 3 m) | No | CE-marked |