Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZX100-K35GZ-E55-Q
Part Number
|
---|
ZX100-K35GZ-E55-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Vacuum switch type | Vacuum switch electrical entry | CE-marked | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
312.92 € | 1 | 26 Days | Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | Supply valve (N.O.) / release valve (N.C.) | Grommet type | With light/surge voltage suppressor | Non-locking push type | PNP specifications | Lead wire length 0.3 m | Vacuum pressure switch (general use) (ZSE2) + suction filter | Grommet type (lead wire length 0.6 m) | CE-marked |
Loading...
Type | Unit | Vacuum Port Connecting Port Shape | M5 | Air Supply Port Connecting Port Shape | M5 |
---|---|---|---|---|---|
Application | Single Item | Operating Temperature Range(°C) | 5::50 | Rated voltage | 24 V DC |
Accessories | Bracket A | Vacuum break flow adjusting needle | No |
This page is Vacuum Unit, Vacuum Pump System, ZK Series, part number ZX100-K35GZ-E55-Q.
You can find the detail information about specifications and dimensions on part number ZX100-K35GZ-E55-Q.
Configure
Basic Attributes
Additional Function
Type
Combination of supply valve and release valve
Electrical entry
Light/surge voltage suppressor
Manual
Output specifications
Lead wire specifications
Vacuum switch type
Vacuum switch electrical entry
CE-marked
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZX100-K15LOZ-E55CN-Q |
ZX100-K15LOZ-F-Q |
ZX100-K15LOZB-ECL-Q |
ZX100-K15LZ-EC-Q |
ZX100-K35GS-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Vacuum switch type | Vacuum switch electrical entry | CE-marked |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
287.85 € | 1 | 4 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | Supply valve (N.C.) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP specifications | No connector | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (connector without lead wire) | CE-marked | ||
177.40 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | Supply valve (N.C.) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | - | No connector | Suction filter only | - | CE-marked | ||
270.44 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | Supply valve (N.C.) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Locking slotted type | NPN specifications | No connector | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 3 m) | CE-marked | ||
270.94 € | 1 | 26 Days | Vacuum Destructive Valve / Mechanical Type, Pressure Switch for Vacuum / Filter / Valves For Vacuum Generation | Supply valve (N.C.) / release valve (N.C.) | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN specifications | Lead wire length 0.3 m | Vacuum pressure switch (general use) (ZSE2) + suction filter | Connector type (lead wire length 0.6 m) | CE-marked | ||
216.66 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | Supply valve (N.O.) / release valve (N.C.) | Grommet type | With surge voltage suppressor | Non-locking push type | - | Lead wire length 0.3 m | Suction filter only | - | - |