Bevel Gearbox (Part Numbers - CAD Download)

Bevel Gearbox

Click on this image to zoom in.

Click on this image to zoom in.

  • WGKGX 4050
  • WGXO 4040
  • Volume Discount
High-quality bevel gears with minimised gear backlash for small and medium power ranges, plain bearings of sintered bronze

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Contents
- WGXO 4040
- WGKG 4050, WGKGX4050, WGKG 5060

WGXO 4040

Technical Information

Technical dataWGXO 4040
Max. torqueNcmi = 1:1 100 Ncm, i = 2:1 70 Ncm, i = 1:2 70 Ncm
Material bearing angle Zinc die casting
Material shafts Stainless steel
Material gear Stainless steel
Weight appr.g135
Temperature range°C-20 to +80

Drawing

Bevel gearbox

Order Number

iOutput ShaftOrder. No.
1:1Z + YWGXO 4040 T0/01
YWGXO 4040 Y0/01
ZWGXO 4040 Z0/01
2:1Z + YWGXO 4040 TL/02
YWGXO 4040 YL/02
ZWGXO 4040 ZL/02
1:2Z + YWGXO 4040 TS/02
YWGXO 4040 YS/02
ZWGXO 4040 ZS/02

WGKG 4050, WGKGX4050, WGKG 5060

Technical Information

Technical data WGKG 4050WGKGX 4050WGKG 5060
max. torqueNcmi = 1:1 60 Ncm, i = 2:1 35 Ncm, 
i = 1:2 35 Ncm
i = 1:1 100 Ncm, i = 1:2 70 Ncm, 
i = 2:1 70 Ncm, i = 3:1 50 Ncm
i = 1:1 250 Ncm, i = 2:1 150 Ncm
Material housing Aluminium anodised
Material shafts Stainless steel
Material gear wheels BrassStainless steel
Weightg-175389

Drawing

Bevel gearbox

WGKG 4050

Bevel gearbox

WGKGX4050

Bevel gearbox

WGKG 5060

Order Number

iOutput ShaftOrder. No.
WGKG 4050WGKGX4050WGKG 5060
1:1Z + YWGKG 4050 T0/01WGKGX4050 T0/01WGKG 5060 T0/01
YWGKG 4050 Y0/01WGKGX4050 Y0/01WGKG 5060 Y0/01
ZWGKG 4050 Z0/01WGKGX4050 Z0/01WGKG 5060 Z0/01
2:1Z + YWGKG 4050 TL/02WGKGX4050 TL/02WGKG 5060 TL/02
YWGKG 4050 YL/02WGKGX4050 YL/02WGKG 5060 YL/02
ZWGKG 4050 ZL/02WGKGX4050 ZL/02WGKG 5060 ZL/02
1:2Z + YWGKG 4050 TS/02WGKGX4050 TS/02-
YWGKG 4050 YS/02WGKGX4050 YS/02-
ZWGKG 4050 ZS/02WGKGX4050 ZS/02-
3:1Z + Y-WGKGX4050 TL/03-
Y-WGKGX4050 YL/03-
Z-WGKGX4050 ZL/03-
Part Number
WGKG 4050 T0/01
WGKG 4050 Z0/01
WGKG 5060 T0/01
WGKG 5060 Y0/01
WGKG 5060 Z0/01
WGKGX 4050 T0/01
WGKGX 4050 Y0/01
WGKGX 4050 Z0/01
WGMO 4040 T0/01
WGMO 4040 Z0/01
WGXO 3026 T0/01
WGXO 3026 Z0/01
WGXO 4040 T0/01
WGXO 4040 Y0/01
WGXO 4040 Z0/01
WGXOA3026 T0/01
WGXOA3026 Z0/01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Number of teeth Tooth material Metallic material Heat treatment Surface treatment Ground tooth Precision Material Output shaft max. Torque
(Ncm)
Bearings

171.71 €

1 Available 5 Days --------Aluminium anodisedZ+Y60-

171.70 €

1 Available 6 Days --------Aluminium anodisedZ60-

197.07 €

1 Available 12 Days --------Aluminium anodisedZ+Y250-

197.07 €

1 Available 12 Days --------Aluminium anodisedY250-

197.07 €

1 Available 12 Days --------Aluminium anodisedZ250-

183.54 €

1 Available 6 Days 0.726MetallicEN 1.4305 Equiv. / EN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedGrade 0AluminumZ+Y250-

183.55 €

1 Available 6 Days 0.726MetallicEN 1.4305 Equiv. / EN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedGrade 0AluminumY100-

183.55 €

1 Available 6 Days 0.726MetallicEN 1.4305 Equiv. / EN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedGrade 0AluminumZ100-

72.73 €

1 Available 5 Days --------Cast ProductsZ+Y60-

72.72 €

1 Available 5 Days --------Cast ProductsZ60-

93.01 €

1 Available 5 Days --------Aluminium anodisedZ+Y60Sinter bearings

93.01 €

1 Available 5 Days --------Aluminium anodisedZ60Sinter bearings

93.28 €

1 Available 6 Days 0.726MetallicEN 1.4305 Equiv. / EN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedGrade 0Cast ProductsZ+Y100-

93.28 €

1 Available 6 Days 0.726MetallicEN 1.4305 Equiv. / EN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedGrade 0Cast ProductsY100-

93.28 €

1 Available 6 Days 0.726MetallicEN 1.4305 Equiv. / EN 1.4301 Equiv.Not ProvidedNot ProvidedNot ProvidedGrade 0Cast ProductsZ100-

118.89 €

1 Available 5 Days --------Aluminium anodisedZ+Y60Ball bearings

118.89 €

1 Available 5 Days --------Aluminium anodisedZ60Ball bearings

Loading...

  1. 1

Basic information

Shape Gear Boxes Reduction Ratio 1:1

Tech Support