ZP3-*U / UM, Compact pad (Part Numbers - CAD Download)

ZP3-*U / UM, Compact pad

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
[Features]
· Reduced overall length
· Space saving
· Pad diameter ø1.5 added
· Improved detachability
· Removal prevention mechanism
· Improved distinguishing method
· Equipped with pilot for easy installation and reproducibility

(i)Remark

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZP3-T16UMU-A5

Part Number
ZP3-T16UMU-A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Pad Type Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Barbed fitting tube diameter
(ø)

7.89 €

1 26 Days Standard / Holder Set[Others] Flat, With GrooveUrethane RubberThreadsStandard16M5--Male thread M5 × 0.8With adapterVertical direction-

Loading...

  1. 1

Basic information

Mounting Method Recessed Type Material Rubber Group

This page is ZP3-*U / UM, Compact pad, part number ZP3-T16UMU-A5.
You can find the detail information about specifications and dimensions on part number ZP3-T16UMU-A5.

Variation of this product

Part Number
ZP3-015UN
ZP3-015US
ZP3-015UU
ZP3-T16UMU-B5
ZP3-T16UMUJB15-04
ZP3-Y015UF-B3-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad type Pad Type Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Barbed fitting tube diameter
(ø)

2.89 €

10 6 Days Standard / Pad Only[Others] Flat Type[Nitrile Rubber] NBR-Standard / Oil Resistant1.5-------

3.11 €

10 6 Days Standard / Pad Only[Others] Flat Type[Silicone Rubber] Silicone Rubber-Standard / Cold Resistant / Heat Resistant1.5-------

3.82 €

10 26 Days Standard / Pad Only[Others] Flat TypeUrethane Rubber-Standard1.5-------

7.89 €

1 26 Days Standard / Holder Set[Others] Flat, With GrooveUrethane RubberFemale ThreadStandard16M5--Female thread M5 × 0.8With adapterVertical direction-

35.02 €

1 26 Days Standard / Holder Set[Others] Flat, With GrooveUrethane RubberSingle-Action CouplingStandard16ø4Without whirl-stop, with bushing15-With bufferVertical direction-

12.61 €

1 26 Days Standard / Holder Set[Others] Flat TypeFluororubberSingle-Action CouplingStandard / Chemical Resistant / Heat Resistant1.5ø4--Female thread M3 × 0.5With adapterLateral direction-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360