Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZP3-T06BFK20-B5
Part Number
|
---|
ZP3-T06BFK20-B5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Barbed fitting tube diameter (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.73 € | 1 | 26 Days | Standard / Holder Set | Bellows | Fluororubber | Female Thread | Standard / Heat Resistant / Chemical Resistant | 6 | M5 | With whirl-stop | 20 | Female thread M5 × 0.8 | With buffer | Vertical direction | - |
Loading...
Mounting Method | Recessed Type | Material | Rubber Group |
---|
This page is ZP3-*U / UM, Compact pad, part number ZP3-T06BFK20-B5.
You can find the detail information about specifications and dimensions on part number ZP3-T06BFK20-B5.
Configure
Basic Attributes
Pad type
Usage Environment
Barbed fitting tube diameter(ø)
Type
Pad Type
Rubber Group Material
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Buffer specifications
Buffer stroke(mm)
Mounting connection screw
Type
Vacuum outlet direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZP3-015UN |
ZP3-015US |
ZP3-015UU |
ZP3-T06BGN-A10-B5 |
ZP3-T06BGN-A5 |
ZP3-T06BGN-B5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Barbed fitting tube diameter (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 10 | 6 Days | Standard / Pad Only | [Others] Flat Type | [Nitrile Rubber] NBR | - | Standard / Oil Resistant | 1.5 | - | - | - | - | - | - | - | ||
3.11 € | 10 | 6 Days | Standard / Pad Only | [Others] Flat Type | [Silicone Rubber] Silicone Rubber | - | Standard / Cold Resistant / Heat Resistant | 1.5 | - | - | - | - | - | - | - | ||
3.82 € | 10 | 26 Days | Standard / Pad Only | [Others] Flat Type | Urethane Rubber | - | Standard | 1.5 | - | - | - | - | - | - | - | ||
9.97 € | 1 | 26 Days | Standard / Holder Set | Bellows | [Nitrile Rubber] Conductive NBR | Female Thread | Standard / Oil Resistant / Static Diffusion | 6 | M5 | - | - | Male thread M10 × 1 | With adapter | Vertical direction | - | ||
9.97 € | 1 | 26 Days | Standard / Holder Set | Bellows | [Nitrile Rubber] Conductive NBR | Threads | Standard / Oil Resistant / Static Diffusion | 6 | M5 | - | - | Male thread M5 × 0.8 | With adapter | Vertical direction | - | ||
9.97 € | 1 | 26 Days | Standard / Holder Set | Bellows | [Nitrile Rubber] Conductive NBR | Female Thread | Standard / Oil Resistant / Static Diffusion | 6 | M5 | - | - | Female thread M5 × 0.8 | With adapter | Vertical direction | - |