Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series (Part Numbers - CAD Download)

Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series
A suction pad with improved stability of suction position and ease of removal.
[Features]
· Flat type with groove and bellows type with groove.
· Improved stability of suction position and ease of removal. Features a groove on the suction surface which secures internal space.
· Reduced number of mounting screws.
· Suitable for use with workpieces on which suction marks should not be left.
· The pad and metal parts can be separated and disposed of separately.
· Improved tracking of workpiece curvature.
· Ball joint type pad weight reduced.
· Suitable for workpieces with large suction flow rates and vacuum blower pumps with high suction.

(i)Remark

  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZP3E-T63BMNJB50
ZP3E-TF63BMNJB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Pad Type Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Plate Male thread details

77.61 €

1 6 Days Standard / Holder SetBellows[Nitrile Rubber] NBRRcStandard / Oil Resistant63Rc 1/8Without whirl-stop, with bushing50-With bufferVertical direction--

95.56 €

1 26 Days Swiveling / Holder SetBellows[Nitrile Rubber] NBRRcStandard / Oil Resistant63Rc 1/8Without whirl-stop, with bushing50-With bufferVertical direction--

Loading...

  1. 1

Basic information

Mounting Method Recessed Type Material Rubber Group

Tech Support