Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZP3E-T63BMS-A16
Part Number
|
---|
ZP3E-T63BMS-A16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Plate | Male thread details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.15 € | 1 | 7 Days | Standard / Holder Set | Bellows | [Silicone Rubber] Silicone Rubber | Threads | Standard / Cold Resistant / Heat Resistant | 63 | M16 | - | - | Male thread M16 × 1.5 | With adapter | Vertical direction | - | For direct mounting |
Loading...
Mounting Method | Recessed Type | Material | Rubber Group |
---|
This page is Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series, part number ZP3E-T63BMS-A16.
You can find the detail information about specifications and dimensions on part number ZP3E-T63BMS-A16.
Configure
Basic Attributes
Pad type
Rubber Group Material
Usage Environment
Buffer specifications
Buffer stroke(mm)
Plate
Type
Pad Type
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Mounting connection screw
Type
Vacuum outlet direction
Male thread details
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZP3E-100BMN |
ZP3E-100BMN-P |
ZP3E-100BMS |
ZP3E-T63BMS-AL16 |
ZP3E-T63BMS-B12 |
ZP3E-T63BMS-B18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Plate | Male thread details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.48 € | 1 | 7 Days | Standard / Pad Only | Bellows | [Nitrile Rubber] NBR | - | Standard / Oil Resistant | 100 | - | - | - | - | Pad unit | - | Without plate | - | ||
24.35 € | 1 | 6 Days | Standard / Pad Only | Bellows | [Nitrile Rubber] NBR | - | Standard / Oil Resistant | 100 | - | - | - | - | Pad unit | - | With plate | - | ||
36.89 € | 1 | 26 Days | Standard / Pad Only | Bellows | [Silicone Rubber] Silicone Rubber | - | Standard / Cold Resistant / Heat Resistant | 100 | - | - | - | - | Pad unit | - | Without plate | - | ||
53.31 € | 1 | 7 Days | Standard / Holder Set | Bellows | [Silicone Rubber] Silicone Rubber | Threads | Standard / Cold Resistant / Heat Resistant | 63 | M16 | - | - | Male thread M16 × 1.5 | With adapter | Vertical direction | - | For plate connection | ||
41.73 € | 1 | 6 Days | Standard / Holder Set | Bellows | [Silicone Rubber] Silicone Rubber | Female Thread | Standard / Cold Resistant / Heat Resistant | 63 | M10 | - | - | Female thread M10 × 1.5 | With adapter | Vertical direction | - | - | ||
41.73 € | 1 | 6 Days | Standard / Holder Set | Bellows | [Silicone Rubber] Silicone Rubber | Female Thread | Standard / Cold Resistant / Heat Resistant | 63 | M18 | - | - | Female thread M18 × 1.5 | With adapter | Vertical direction | - | - |