Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZP3E-T63UMS-AL16 |
ZP3E-TF63UMS-AL16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Plate | Male thread details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.76 € | 1 | 6 Days | Standard / Holder Set | [Others] Flat, With Groove | [Silicone Rubber] Silicone Rubber | Threads | Standard / Cold Resistant / Heat Resistant | 63 | M16 | - | - | Male thread M16 × 1.5 | With adapter | Vertical direction | - | For plate connection | ||
61.39 € | 1 | 26 Days | Swiveling / Holder Set | [Others] Flat, With Groove | [Silicone Rubber] Silicone Rubber | Threads | Standard / Cold Resistant / Heat Resistant | 63 | M16 | - | - | Male thread M16 × 1.5 | With adapter | Vertical direction | - | For plate connection |
Loading...
Mounting Method | Recessed Type | Material | Rubber Group |
---|
Configure
Basic Attributes
Pad type
Pad Type
Rubber Group Material
Usage Environment
Buffer specifications
Buffer stroke(mm)
Plate
Type
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Mounting connection screw
Type
Vacuum outlet direction
Male thread details
Filter by CAD data type
Filter by standard shipping days
Optional Attributes