Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZP3E-T40UMSJB50
Part Number
|
---|
ZP3E-T40UMSJB50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Plate | Male thread details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.82 € | 1 | 7 Days | Standard / Holder Set | [Others] Flat, With Groove | [Silicone Rubber] Silicone Rubber | Rc | Standard / Cold Resistant / Heat Resistant | 40 | Rc 1/8 | Without whirl-stop, with bushing | 50 | - | With buffer | Vertical direction | - | - |
Loading...
Mounting Method | Recessed Type | Material | Rubber Group |
---|
This page is Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series, part number ZP3E-T40UMSJB50.
You can find the detail information about specifications and dimensions on part number ZP3E-T40UMSJB50.
Configure
Basic Attributes
Pad type
Pad Type
Rubber Group Material
Usage Environment
Mounting connection screw
Plate
Male thread details
Type
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Buffer specifications
Buffer stroke(mm)
Type
Vacuum outlet direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZP3E-100BMN |
ZP3E-100BMN-P |
ZP3E-100BMS |
ZP3E-T40UMU-AL14 |
ZP3E-T40UMU-B10 |
ZP3E-T40UMU-B8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Plate | Male thread details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.48 € | 1 | 7 Days | Standard / Pad Only | Bellows | [Nitrile Rubber] NBR | - | Standard / Oil Resistant | 100 | - | - | - | - | Pad unit | - | Without plate | - | ||
24.35 € | 1 | 6 Days | Standard / Pad Only | Bellows | [Nitrile Rubber] NBR | - | Standard / Oil Resistant | 100 | - | - | - | - | Pad unit | - | With plate | - | ||
36.89 € | 1 | 26 Days | Standard / Pad Only | Bellows | [Silicone Rubber] Silicone Rubber | - | Standard / Cold Resistant / Heat Resistant | 100 | - | - | - | - | Pad unit | - | Without plate | - | ||
45.26 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat, With Groove | Urethane Rubber | Threads | Standard | 40 | M14 | - | - | Male thread M14 × 1 | With adapter | Vertical direction | - | For plate connection | ||
28.97 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat, With Groove | Urethane Rubber | Female Thread | Standard | 40 | M12 | - | - | Female thread M12 × 1.75 | With adapter | Vertical direction | - | - | ||
28.97 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat, With Groove | Urethane Rubber | Female Thread | Standard | 40 | M8 | - | - | Female thread M8 × 1.25 | With adapter | Vertical direction | - | - |