Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZP3E-T63BMNJB50 |
ZP3E-TF63BMNJB50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Type | Vacuum outlet direction | Plate | Male thread details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.61 € | 1 | 6 Days | Standard / Holder Set | Bellows | [Nitrile Rubber] NBR | Rc | Standard / Oil Resistant | 63 | Rc 1/8 | Without whirl-stop, with bushing | 50 | - | With buffer | Vertical direction | - | - | ||
95.56 € | 1 | 26 Days | Swiveling / Holder Set | Bellows | [Nitrile Rubber] NBR | Rc | Standard / Oil Resistant | 63 | Rc 1/8 | Without whirl-stop, with bushing | 50 | - | With buffer | Vertical direction | - | - |
Loading...
Mounting Method | Recessed Type | Material | Rubber Group |
---|
Configure
Basic Attributes
Pad type
Rubber Group Material
Usage Environment
Mounting connection screw
Plate
Male thread details
Type
Pad Type
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Buffer specifications
Buffer stroke(mm)
Type
Vacuum outlet direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes