Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series (Part Numbers - CAD Download)

Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series
A suction pad with improved stability of suction position and ease of removal.
[Features]
· Flat type with groove and bellows type with groove.
· Improved stability of suction position and ease of removal. Features a groove on the suction surface which secures internal space.
· Reduced number of mounting screws.
· Suitable for use with workpieces on which suction marks should not be left.
· The pad and metal parts can be separated and disposed of separately.
· Improved tracking of workpiece curvature.
· Ball joint type pad weight reduced.
· Suitable for workpieces with large suction flow rates and vacuum blower pumps with high suction.

(i)Remark

  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZP3E-T63BMS-A16

Part Number
ZP3E-T63BMS-A16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Pad Type Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Plate Male thread details

41.15 €

1 7 Days Standard / Holder SetBellows[Silicone Rubber] Silicone RubberThreadsStandard / Cold Resistant / Heat Resistant63M16--Male thread M16 × 1.5With adapterVertical direction-For direct mounting

Loading...

  1. 1

Basic information

Mounting Method Recessed Type Material Rubber Group

This page is Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series, part number ZP3E-T63BMS-A16.
You can find the detail information about specifications and dimensions on part number ZP3E-T63BMS-A16.

Variation of this product

Part Number
ZP3E-100BMN
ZP3E-100BMN-P
ZP3E-100BMS
ZP3E-T63BMS-AL16
ZP3E-T63BMS-B12
ZP3E-T63BMS-B18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad type Pad Type Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Type Vacuum outlet direction Plate Male thread details

14.48 €

1 7 Days Standard / Pad OnlyBellows[Nitrile Rubber] NBR-Standard / Oil Resistant100----Pad unit-Without plate-

24.35 €

1 6 Days Standard / Pad OnlyBellows[Nitrile Rubber] NBR-Standard / Oil Resistant100----Pad unit-With plate-

36.89 €

1 26 Days Standard / Pad OnlyBellows[Silicone Rubber] Silicone Rubber-Standard / Cold Resistant / Heat Resistant100----Pad unit-Without plate-

53.31 €

1 7 Days Standard / Holder SetBellows[Silicone Rubber] Silicone RubberThreadsStandard / Cold Resistant / Heat Resistant63M16--Male thread M16 × 1.5With adapterVertical direction-For plate connection

41.73 €

1 6 Days Standard / Holder SetBellows[Silicone Rubber] Silicone RubberFemale ThreadStandard / Cold Resistant / Heat Resistant63M10--Female thread M10 × 1.5With adapterVertical direction--

41.73 €

1 6 Days Standard / Holder SetBellows[Silicone Rubber] Silicone RubberFemale ThreadStandard / Cold Resistant / Heat Resistant63M18--Female thread M18 × 1.5With adapterVertical direction--

Tech Support