Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZP2-TB035MUF-A3
Part Number
|
---|
ZP2-TB035MUF-A3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | Compatible models | Type | Vacuum outlet direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.60 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat Type | Recessed Type | Rubber Group | Fluororubber | Threads | Standard / Heat Resistant / Chemical Resistant | 3.5 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction |
Loading...
This page is ZP2-*MU / EU / AU, Vacuum Pad, Short-type, part number ZP2-TB035MUF-A3.
You can find the detail information about specifications and dimensions on part number ZP2-TB035MUF-A3.
Configure
Basic Attributes
Pad type
Pad Type
Usage Environment
Compatible models
Type
Mounting Method
Material
Rubber Group Material
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Mounting connection screw
Type
Vacuum outlet direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZP2-B02MUN |
ZP2-B02MUS |
ZP2-B02MUU |
ZP2-TB035MUGN-A3 |
ZP2-TB035MUGS-A3 |
ZP2-TB035MUN-A3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | Compatible models | Type | Vacuum outlet direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.90 € | 10 | 4 Days | Standard / Pad Only | [Others] Flat Type | Recessed Type | Rubber Group | [Nitrile Rubber] NBR | - | Standard / Oil Resistant | 2 | - | - | - | Pad unit | - | ||
3.24 € | 10 | 4 Days | Standard / Pad Only | [Others] Flat Type | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | - | Standard / Cold Resistant / Heat Resistant | 2 | - | - | - | Pad unit | - | ||
3.84 € | 10 | 26 Days | Standard / Pad Only | [Others] Flat Type | Recessed Type | Rubber Group | Urethane Rubber | - | Standard | 2 | - | - | - | Pad unit | - | ||
7.06 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat Type | Recessed Type | Rubber Group | [Nitrile Rubber] Conductive NBR | Threads | Standard / Oil Resistant / Static Diffusion | 3.5 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction | ||
7.40 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat Type | Recessed Type | Rubber Group | [Silicone Rubber] Conductive Silicone Rubber | Threads | Standard / Cold Resistant / Static Diffusion / Heat Resistant | 3.5 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction | ||
6.95 € | 1 | 26 Days | Standard / Holder Set | [Others] Flat Type | Recessed Type | Rubber Group | [Nitrile Rubber] NBR | Threads | Standard / Oil Resistant | 3.5 | M3 | Male thread M3 × 0.5 | - | With adapter | Vertical direction |